1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
C-Cutter, Straight Shank (Part Number)

DSW1 CK BORING ACCESSORIES

C-Cutter, Straight Shank
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,346.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Aggregation of chamfering tools is enabled with the C-Cutter, suitable for a wide range of applications.
· A dedicated design for chamfering, this insert has a large rake angle and provides beautiful chamfering.
· The wide machining range can reduce the number of tools inside the magazine to greatly improve the ATC loss time.

 
Part Number
ST25-C1434C-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) φd Minimum Pilot Hole Diameter φD1 Maximum Chamfering Width φD2 O.D. φD3 L
(mm)
L1
(mm)
Number of flutes Tip type or model

฿ 8,207.49

DSW1 CK BORING ACCESSORIES 1 Piece(s) 3 Day(s) 602514343937702CW1909A

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Peripheral Blade Y/N NA Features The wide range C-Cutter consolidates chamfering tools. The insert designed exclusively for chamfering has a large rake angle, which allows for beautiful chamfering. The wide machining range can reduce the number of tools inside the magazine to greatly improve the loss time of ATC.

Please check the type/dimensions/specifications of the part ST25-C1434C-60 in the C-Cutter, Straight Shank series.

Products with similar specification

Part Number
ST20-C0525C
ST20-C5/85A-40
ST25-C1040C
ST32-C1652C-30
ST32-C3050C-60
ST32-C3060C
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTip angle (θ) φd Minimum Pilot Hole Diameter φD1 Maximum Chamfering Width φD2 O.D. φD3 L
(mm)
L1
(mm)
Number of flutes Tip type or model

฿ 4,346.31

1 Piece(s) 3 Day(s) 45205253325601CW1206A

฿ 18,454.00

1 Piece(s) 7 Day(s) 5~85205.5~38.833.5~40.3494070-CW1206A

฿ 7,753.81

1 Piece(s) 3 Day(s) 452510404535702CW1909A

฿ 12,259.98

1 Piece(s) 7 Day(s) 303216526848802CW1909A

฿ 12,259.98

1 Piece(s) 7 Day(s) 603230505445803CW1909A

฿ 11,264.11

1 Piece(s) 9 Day(s) 453230606545803CW1909A