1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Bit Shank

Round Bit Shank
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,674.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Unique fine-tuning ring, which is easy to operate, so adjustment work on the device is easy.
· A 2 micron vernier scale is used.

Part Number
ST08-M5-40
ST08W-M5-65
ST08W-M5-80
ST10-M6-50
ST10-M10-58
ST10W-M6-75
ST10W-M6-95
ST12-M6-60
ST12-M10-65
ST12W-M6-90SALE
ST12W-M6-120
ST12W-M10-105
ST12W-M10-135
ST14-M6-70
ST14W-M6-100
ST14W-M6-130
ST16-M10-80
ST16W-M10-100
ST16W-M10-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Overall Length
(mm)
φD A
(mm)
Machining Diameter
(mm)
Effective machining depth
(mm)
Round Bit Head Features

฿ 1,674.45

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) -65820–409–1240EB09NUnique fine-tuning ring, which is easy to operate, so that adjustment work on the device is easy. Vernier for 2 microns per scale is used.

฿ 7,022.27

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide90836~65---Useful convenient CK5 type enabling free tool layout.

฿ 7,499.88

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide105851~80---Useful convenient CK5 type enabling free tool layout.

฿ 1,715.45

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) -751026~5012–1850EB12N/EB16N/EB14NUnique fine-tuning ring, which is easy to operate, so that adjustment work on the device is easy. Vernier for 2 microns per scale is used.

฿ 1,883.19

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) -851035~6018–2260EB20N/EB18NUnique fine-tuning ring, which is easy to operate, so that adjustment work on the device is easy. Vernier for 2 microns per scale is used.

฿ 7,890.67

CK BORING SYSTEM 1 Piece(s) Same day Carbide1001046~75---Useful convenient CK5 type enabling free tool layout.

฿ 11,415.00

CK BORING SYSTEM 1 Piece(s) Same day Carbide1201066~95---Useful convenient CK5 type enabling free tool layout.

฿ 1,859.77

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) -1001232~60---Useful convenient CK5 type enabling free tool layout.

฿ 2,008.97

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) -991231~65---Useful convenient CK5 type enabling free tool layout.

฿ 13,707.00

฿ 10,965.60

CK BORING SYSTEM 1 Piece(s) 17 Day(s) Carbide1301262~90---Useful convenient CK5 type enabling free tool layout.

฿ 12,449.71

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide1601292~120---Useful convenient CK5 type enabling free tool layout.

฿ 11,085.24

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide1391271~105---Useful convenient CK5 type enabling free tool layout.

฿ 12,865.45

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide16912101~135---Useful convenient CK5 type enabling free tool layout.

฿ 1,909.25

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) -1101425~70---The abundant bit series solves small-diameter boring problems.

฿ 13,486.23

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide1401455~100---The abundant bit series solves small-diameter boring problems.

฿ 16,339.00

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide1701485~130---The abundant bit series solves small-diameter boring problems.

฿ 2,175.32

DSW1 CK BORING SYSTEM 1 Piece(s) 3 Day(s) -1151630~80---The abundant bit series solves small-diameter boring problems.

฿ 14,689.06

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide1351650~100---The abundant bit series solves small-diameter boring problems.

฿ 20,724.37

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) Carbide19516110~160---The abundant bit series solves small-diameter boring problems.

Loading...

  1. 1