(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Stable runout accuracy is achieved through high-precision inner diameter machining. ·Big Plus (BBT shank) tools can be used on Big Plus main shanks and machine with conventional BT main shanks.
Part Number |
---|
BT30-MTA1-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Holder Length L (mm) | L1 (mm) | φD (mm) | Shank Diameter / Shank No. | Morse Taper No. | Mass (g) | Reference drill diameter size (*refer to JISB43021 type) (Ф) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,438.00 | DSW1 MORSE TAPER HOLDER | 1 Piece(s) | 16 Day(s) | BT30 | 60 | 38 | 25 | BT30 | MT1 | 520 | 3~14 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | φD1(mm) | - |
---|---|---|---|---|---|
Features | Stable precision is done by high-precision inner diameter machining. |
Please check the type/dimensions/specifications of the part BT30-MTA1-60 in the Morse Taper Holder A Type (Tang Type) series.
Part Number |
---|
BBT40-MTA1-120 |
BBT40-MTA1-45 |
BBT40-MTA2-120 |
BT30-MTA2-60 |
BT30-MTA3-80 |
BT40-MTA1-120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle types | Holder Length L (mm) | L1 (mm) | φD (mm) | Shank Diameter / Shank No. | Morse Taper No. | Mass (g) | Reference drill diameter size (*refer to JISB43021 type) (Ф) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,474.09 | 1 Piece(s) | 7 Day(s) | BT40 | 120 | 93 | 25 | BBT40 | MT1 | 1300 | 3~14 | ||
฿ 5,625.09 | 1 Piece(s) | 7 Day(s) | BT40 | 45 | 18 | 25 | BBT40 | MT1 | 1000 | 3~14 | ||
฿ 6,474.09 | 1 Piece(s) | 7 Day(s) | BT40 | 120 | 93 | 32 | BBT40 | MT2 | 1600 | 14.5~23 | ||
฿ 4,052.87 | 1 Piece(s) | 7 Day(s) | BT30 | 60 | 38 | 32 | BT30 | MT2 | 550 | 14.5~23 | ||
฿ 4,493.09 | 1 Piece(s) | 7 Day(s) | BT30 | 80 | 58 | 40 | BT30 | MT3 | 740 | 23.5~31.5 | ||
฿ 5,216.31 | 1 Piece(s) | 7 Day(s) | BT40 | 120 | 93 | 25 | BT40 | MT1 | 1300 | 3~14 |
How can we improve?
How can we improve?