(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· In addition to high accuracy and general utility, it is also capable of high-speed machining.
· New baby chuck high-speed rotation series with proven results.
Part Number |
---|
BBT30-MEGA6N-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φd (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φD (mm) | Mass (g) | Big Plus BT NO. | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,386.62 | DSW1 MEGA NEW BABY CHUCK | 1 Piece(s) | 7 Day(s) | BT30 | 0.25~ 6 | 75 | 50000 | 0.25~ 6 | 75 | MGN 6 | NBC 6-□ | 23~43 | 47 | 6 | 20 | 500 | BBT30 | The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes. |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
Please check the type/dimensions/specifications of the part BBT30-MEGA6N-75 in the Mega New Baby Chuck (Two-Plane Restraint, For High-Speed Rotation) series.
Part Number |
---|
BBT30-MEGA10N-90 |
BBT30-MEGA13N-105 |
BBT30-MEGA13N-60 |
BBT30-MEGA6N-90 |
BBT30-MEGA8N-120 |
BBT30-MEGA8N-60 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φd (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φD (mm) | Mass (g) | Big Plus BT NO. | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,062.03 | 1 Piece(s) | 7 Day(s) | BT30 | 1.5 ~10 | 90 | 50000 | 1.5 ~10 | 90 | MGN10 | NBC10-□ | 38~48 | 64 | 10 | 30 | 680 | BBT30 | The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes. | ||
฿ 13,273.11 | 1 Piece(s) | 7 Day(s) | BT30 | 2.5 ~13 | 105 | 50000 | 2.5 ~13 | 105 | MGN13 | NBC13-□ | 44~63 | 79 | 13 | 35 | 870 | BBT30 | The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes. | ||
฿ 13,062.03 | 1 Piece(s) | 7 Day(s) | BT30 | 2.5 ~13 | 60 | 50000 | 2.5 ~13 | 60 | MGN13 | NBC13-□ | 44~63 | 34 | 13 | 35 | 570 | BBT30 | The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes. | ||
฿ 12,597.69 | 1 Piece(s) | 7 Day(s) | BT30 | 0.25~ 6 | 90 | 50000 | 0.25~ 6 | 90 | MGN 6 | NBC 6-□ | 23~43 | 62 | 6 | 20 | 530 | BBT30 | The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes. | ||
฿ 13,441.96 | 1 Piece(s) | 7 Day(s) | BT30 | 0.5 ~ 8 | 120 | 50000 | 0.5 ~ 8 | 120 | MGN 8 | NBC 8-□ | 26~45 | 92 | 8 | 25 | 720 | BBT30 | The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes. | ||
฿ 12,597.69 | 1 Piece(s) | 7 Day(s) | BT30 | 0.5 ~ 8 | 60 | 50000 | 0.5 ~ 8 | 60 | MGN 8 | NBC 8-□ | 26~45 | 34 | 8 | 25 | 510 | BBT30 | The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes. |
How can we improve?
How can we improve?