(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· In addition to high accuracy and general utility, it is also capable of high-speed machining.
· New baby chuck high-speed rotation series with proven results.
Part Number |
---|
BBT50-MEGA6N-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φd (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φD (mm) | Mass (g) | Big Plus BT NO. | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,923.53 ฿ 16,251.26 | DSW TOOLING TOOLS BT SHANK | 1 Piece(s) | 19 Day(s) | BT50 | 0.25~ 6 | 120 | 20000 | 0.25~ 6 | 120 | MGN 6 | NBC 6-□ | 23~43 | 67 | 6 | 20 | 3800 | BBT50 | Two-plane restricted system composed by tapered face and end face now standardized into this wide series of chucks, suitable also as a basic holders. |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
Please check the type/dimensions/specifications of the part BBT50-MEGA6N-120 in the Mega New Baby Chuck (Two-Plane Restraint, For High-Speed Rotation) series.
Part Number |
---|
BBT30-MEGA10N-120/NL |
BBT30-MEGA10N-60 |
BBT30-MEGA10N-60/NL |
BBT50-MEGA6N-120/NL |
BBT50-MEGA6N-165/NL |
BBT50-MEGA6N-200/NL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φd (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φD (mm) | Mass (g) | Big Plus BT NO. | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,256.35 | 1 Piece(s) | 21 Day(s) | BT30 | 1.5 to 10 | - | 50000 | 1.5 to 10 | 120 | MGN10 | NBC10-□ | 38 to 48 | 94 | 10 | 30 | 820 | BBT30 | New baby chuck high-speed rotation series with proven results. In addition to high accuracy and general utility, it is also capable of high-speed machining. | ||
฿ 12,808.75 | 1 Piece(s) | 3 Day(s) | BT30 | 1.5 ~10 | 60 | 50000 | 1.5 ~10 | 60 | MGN10 | NBC10-□ | 38~48 | 34 | 10 | 30 | 540 | BBT30 | The proven New Baby Chuck high speed rotation series. In addition to its high-precision and utility, it can be used in high speed processes. | ||
฿ 9,810.59 | 1 Piece(s) | 21 Day(s) | BT30 | 1.5 to 10 | - | 50000 | 1.5 to 10 | 60 | MGN10 | NBC10-□ | 38 to 48 | 34 | 10 | 30 | 540 | BBT30 | New baby chuck high-speed rotation series with proven results. In addition to high accuracy and general utility, it is also capable of high-speed machining. | ||
฿ 15,151.68 | 1 Piece(s) | 21 Day(s) | BT50 | 0.25 to 6 | - | 50000 | 0.25 to 6 | 120 | MGN 6 | NBC 6-□ | 23 to 43 | 67 | 6 | 20 | 3,800 | BBT50 | New baby chuck high-speed rotation series with proven results. In addition to high accuracy and general utility, it is also capable of high-speed machining. | ||
฿ 16,655.17 | 1 Piece(s) | 21 Day(s) | BT50 | 0.25 to 6 | - | 50000 | 0.25 to 6 | 165 | MGN 6 | NBC 6-□ | 23 to 43 | 112 | 6 | 20 | 3,900 | BBT50 | New baby chuck high-speed rotation series with proven results. In addition to high accuracy and general utility, it is also capable of high-speed machining. | ||
฿ 18,158.05 | 1 Piece(s) | 21 Day(s) | BT50 | 0.25 to 6 | - | 50000 | 0.25 to 6 | 200 | MGN 6 | NBC 6-□ | 23 to 43 | 147 | 6 | 20 | 4,000 | BBT50 | New baby chuck high-speed rotation series with proven results. In addition to high accuracy and general utility, it is also capable of high-speed machining. |
How can we improve?
How can we improve?