(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Nut and body in full contact.
· "Big Plus specifications" provide double the efficiency.
· High rigidity approaching the integration with the spindle.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φD1 (mm) | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φD (mm) | Mass (g) | Big Plus BT NO. | L2 (mm) | Minimum grasp length E (mm) | Compatible Mega Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,607.96 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT30 | 16 | 60 | 30000 | 47 | 62 | 25 | 16 | 46 | 750 | BBT30 | - | 50 | MGR46L | ||
฿ 17,072.31 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT30 | 20 | 65 | 30000 | 51 | 60 | 30 | 20 | 50 | 820 | BBT30 | - | 50 | MGR50L | ||
฿ 17,410.02 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT40 | 16 | 75 | 30000 | 53 | 71 | 25 | 16 | 42 | 1500 | BBT40 | 38 | 55 | MGR42L | ||
฿ 17,958.79 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT40 | 16 | 105 | 30000 | 53 | 71 | 25 | 16 | 42 | 2100 | BBT40 | 38 | 55 | MGR42L | ||
฿ 18,549.78 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT40 | 16 | 135 | 30000 | 53 | 71 | 25 | 16 | 42 | 2700 | BBT40 | 38 | 55 | MGR42L | ||
฿ 17,958.79 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT40 | - | - | - | 55 | 69 to 79 | 34 | 20 | 50 | 1,600 | BBT40 | 44 | 56 | MGR50L | ||
฿ 18,549.78 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT40 | 25 | 75 | 30000 | 63 | 73~83 | 39 | 25 | 62 | 2000 | BBT40 | - | 57 | MGR62L | ||
฿ 19,098.55 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT40 | 25 | 105 | 30000 | 63 | 71~81 | 39 | 25 | 62 | 2300 | BBT40 | - | 57 | MGR62L | ||
฿ 20,238.31 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT40 | 25 | 135 | 30000 | 63 | 71~81 | 39 | 25 | 62 | 3000 | BBT40 | - | 57 | MGR62L | ||
฿ 21,757.99 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 16 | 105 | 30000 | 55 | 71 | 23 | 16 | 46 | 4600 | BBT50 | 33 | 50 | MGR46L | ||
฿ 22,306.76 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 16 | 135 | 30000 | 55 | 71 | 23 | 16 | 46 | 5200 | BBT50 | 33 | 50 | MGR46L | ||
฿ 22,897.75 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 16 | 165 | 30000 | 55 | 71 | 23 | 16 | 46 | 5700 | BBT50 | 33 | 50 | MGR46L | ||
฿ 22,306.76 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 20 | 105 | 30000 | 69 | 69~ 79 | 25 | 20 | 60 | 5100 | BBT50 | 36 | 56 | MGR60L | ||
฿ 22,897.75 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 20 | 135 | 30000 | 69 | 69~ 79 | 25 | 20 | 60 | 6000 | BBT50 | 36 | 56 | MGR60L | ||
฿ 23,446.53 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 20 | 165 | 30000 | 69 | 69~ 79 | 25 | 20 | 60 | 6800 | BBT50 | 36 | 56 | MGR60L | ||
฿ 22,897.75 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 25 | 105 | 30000 | 77 | 76~ 86 | 32 | 25 | 70 | 5400 | BBT50 | 45 | 65 | MGR70L | ||
฿ 23,446.53 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 25 | 135 | 30000 | 77 | 76~ 86 | 32 | 25 | 70 | 6500 | BBT50 | 45 | 65 | MGR70L | ||
฿ 24,037.52 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 25 | 165 | 30000 | 77 | 76~ 86 | 32 | 25 | 70 | 7600 | BBT50 | 45 | 65 | MGR70L | ||
฿ 23,446.53 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 32 | 90 | 30000 | 86 | 78~ 95 | 39 | 32 | 80 | 4800 | BBT50 | 54 | 71 | MGR80L | ||
฿ 23,446.53 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 32 | 105 | 30000 | 86 | 78~ 95 | 39 | 32 | 80 | 5400 | BBT50 | 54 | 71 | MGR80L | ||
฿ 24,037.52 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 32 | 135 | 30000 | 86 | 78~ 95 | 39 | 32 | 80 | 7000 | BBT50 | 54 | 71 | MGR80L | ||
฿ 24,586.29 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 32 | 165 | 30000 | 86 | 78~ 95 | 39 | 32 | 80 | 8500 | BBT50 | 54 | 71 | MGR80L | ||
฿ 29,145.34 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 32 | 200 | 30000 | 86 | 78~ 95 | 39 | 32 | 80 | 9900 | BBT50 | 129 | 71 | MGR80L | ||
฿ 26,105.97 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 42 | 105 | 30000 | 100 | 88~105 | 40 | 42 | 99 | 6000 | BBT50 | - | 71 | MGR99L | ||
฿ 26,654.75 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 42 | 135 | 30000 | 100 | 88~105 | 40 | 42 | 99 | 7800 | BBT50 | - | 71 | MGR99L | ||
฿ 28,554.35 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 42 | 165 | 30000 | 100 | 88~105 | 40 | 42 | 99 | 9600 | BBT50 | - | 71 | MGR99L | ||
฿ 36,870.39 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT50 | 50 | 120 | 30000 | 117 | 94~110 | 47 | 50 | 105 | 7300 | BBT50 | - | 75 | MGR105L |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Coolant System | Center Through (Blade Through) |
---|
How can we improve?
How can we improve?