(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Nut and body in full contact.
· "Big Plus specifications" provide double the efficiency.
· High rigidity approaching the integration with the spindle.
Part Number |
---|
BBT40-MEGA16D-135A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotational Speed (min-1) | φD1 (mm) | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φD (mm) | Mass (g) | Big Plus BT NO. | L2 (mm) | Minimum grasp length E (mm) | Compatible Mega Wrench |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,549.78 | DSW1 MEGA DOUBLE POWER CHUCK | 1 Piece(s) | 7 Day(s) | BT40 | 16 | 135 | 30000 | 53 | 71 | 25 | 16 | 42 | 2700 | BBT40 | 38 | 55 | MGR42L |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Coolant System | Center Through (Blade Through) |
---|
How can we improve?
How can we improve?