1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mega Double Power Chuck (Jet Through Type) (BBT40-MEGA16DS-75A)

DSW1 MEGA DOUBLE POWER CHUCK

Mega Double Power Chuck (Jet Through Type) (BBT40-MEGA16DS-75A)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The nut and body are in perfect contact.
The high stiffness body is close to being integrated with the spindle, an evolution of the milling chuck.

 

Part Number
BBT40-MEGA16DS-75A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φD1
(mm)
Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO. Minimum grasp length E
(mm)
Compatible Mega Wrench

฿ 17,410.02

DSW1 MEGA DOUBLE POWER CHUCK 1 Piece(s) 7 Day(s) BT40167753732716421500BBT4057MGR42L

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Maximum Allowable Rotational Speed(min-1) 30000
Coolant System Center Through (Blade Through) Specifications Center Through Max 30,000 min-1 Supported