1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mega Synchro Tapping Holder (Large Diameter Tap for MGT36)

DSW1 MEGA SYNCHRO T HOLDER

Mega Synchro Tapping Holder (Large Diameter Tap for MGT36)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 27,290.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compensates for axial misalignment due to synchronization error, and dramatically reduces load during machining.
· Structure smoothly complies even with excessive cutting torque of large diameter taps.

Part Number
BBT50-MGT36-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,290.38

DSW1 MEGA SYNCHRO T HOLDER 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT50
Tool Type Tap Holder Length L(mm) 190 Coolant System Center Through (Blade Through)
Tapping Ability: d-meters M20~M36 L1(mm) 125 φD(mm) 94
Mass(g) 7200 L2(mm) 65 Features It has a structure that smoothly complies with the excessive cutting torque of large diameter tap, compensates for axial misalignment due to synchronization error, and dramatically reduces load during machining.