1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mega Synchro Tapping Holder (ST Shank)

Mega Synchro Tapping Holder (ST Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,102.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thrust load caused by synchronization error is reduced to 1/10. Screw accuracy and tap life are improved.
· In addition to various tap sizes, the long tap holder is also standardized.

Part Number
ST20-MGT6-65
ST25-MGT12-70
ST32-MGT20-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
φD1
(mm)
Tapping Ability: d-meters Tapping Ability: d-unify Tapping Ability: For d-pipe L1
(mm)
φD
(mm)
Mass
(g)
L2
(mm)
L3
(mm)
φD2
(mm)
Compatible Tap Holder Type

฿ 7,102.99

DSW1 MEGA SYNCHRO T HOLDER 1 Piece(s) 7 Day(s) 95/135/16516M2~M6No.3~U1/4-653650030/70/1004020MGT 6-d- 30/MGT 6-d- 70/MGT 6-d-100

฿ 8,046.32

DSW1 MEGA SYNCHRO T HOLDER 1 Piece(s) 7 Day(s) 100/140/17020M6~M12U1/4~U7/16P1/8704180030/70/1005025MGT12-d- 30/MGT12-d- 70/MGT12-d-100

฿ 8,989.66

DSW1 MEGA SYNCHRO T HOLDER 1 Piece(s) 7 Day(s) 125/175/20530M12~M20U1/2~U3/4P1/4~P3/89054150035/85/1155532MGT20-d- 35/MGT20-d- 85/MGT20-d-115

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features In addition to various tap sizes, the long tap holder is standardized.