(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Thrust load caused by synchronization error is reduced to 1/10 to improve thread precision and tap longevity.
· In addition to various tap sizes, the long tap holder is standardized.
Part Number |
---|
BBT30-MGT6-70 |
BBT30-MGT12-70 |
BBT30-MGT20-110 |
BBT40-MGT6-75 |
BBT40-MGT12-75 |
BBT40-MGT20-95 |
BBT50-MGT6-90 |
BBT50-MGT12-90 |
BBT50-MGT20-105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Holder Length L (mm) | φD1 (mm) | Tapping Ability: d-meters | Tapping Ability: d-unify | Tapping Ability: For d-pipe | L1 (mm) | φD (mm) | Mass (g) | Big Plus BT NO. | L2 (mm) | Compatible Tap Holder Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,059.02 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 7 Day(s) | BT30 | 100/140/170 | 16 | M2~M6 | No.3~U1/4 | - | 70 | 36 | 700 | BBT30 | 30/70/100 | MGT 6-d- 30/MGT 6-d- 70/MGT 6-d-100 | ||
฿ 9,000.10 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 19 Day(s) | BT30 | 100/140/170 | 20 | M6~M12 | U1/4~U7/16 | P1/8 | 70 | 41 | 800 | BBT30 | 30/70/100 | MGT12-d- 30/MGT12-d- 70/MGT12-d-100 | ||
฿ 9,618.55 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 19 Day(s) | BT30 | 145/195/225 | 30 | M12~M20 | U1/2~U3/4 | P1/4~P3/8 | 110 | 54 | 1500 | BBT30 | 35/85/115 | MGT20-d- 35/MGT20-d- 85/MGT20-d-115 | ||
฿ 8,675.21 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 19 Day(s) | BT40 | 105/145/175 | 16 | M2~M6 | No.3~U1/4 | - | 75 | 36 | 1300 | BBT40 | 35/85/115 | MGT 6-d- 30/MGT 6-d- 70/MGT 6-d-100 | ||
฿ 9,304.10 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 12 Day(s) | BT40 | 105/145/175 | 20 | M2~M6 | No.3~U1/4 | - | 75 | 41 | 1400 | BBT40 | 30/70/100 | MGT12-d- 30/MGT12-d- 70/MGT12-d-100 | ||
฿ 10,247.44 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 7 Day(s) | BT40 | 130/180/210 | 30 | M12~M20 | U1/2~U3/4 | P1/4~P3/8 | 95 | 54 | 1800 | BBT40 | 30/70/100 | MGT20-d- 35/MGT20-d- 85/MGT20-d-115 | ||
฿ 13,071.56 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 7 Day(s) | BT50 | 120/160/190 | 16 | M6~M12 | No.3~U1/4 | P1/8 | 90 | 36 | 3900 | BBT50 | 30/70/100 | MGT 6-d- 30/MGT 6-d- 70/MGT 6-d-100 | ||
฿ 13,077.45 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 7 Day(s) | BT50 | 120/160/190 | 20 | M6~M12 | U1/4~U7/16 | P1/8 | 90 | 41 | 4000 | BBT50 | 30/70/100 | MGT12-d- 30/MGT12-d- 70/MGT12-d-100 | ||
฿ 14,506.82 ฿ 13,569.68 | DSW1 MEGA SYNCHRO T HOLDER | 1 Piece(s) | 14 Day(s) | BT50 | 140/190/220 | 30 | M12~M20 | U1/2~U3/4 | P1/4~P3/8 | 105 | 54 | 4400 | BBT50 | 35/85/115 | MGT20-d- 35/MGT20-d- 85/MGT20-d-115 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Tool Type | Tap |
---|---|---|---|---|---|
Coolant System | Center Through (Blade Through) | Features | Thrust load caused by synchro error is reduced to 1/10, to improve thread precision and tap longevity. As well as all tap sizes, a long tap holder is now standard. |
How can we improve?
How can we improve?