1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mega E Chuck

Mega E Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,441.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High accuracy collet chuck holder for end mill processing.
· High-speed and powerful with stable grip performance.
· Tapering of the chuck body section changes how machining vibration is transmitted, enhances the attenuation effect.

Part Number
BBT50-MEGA10E-90
BBT50-MEGA13E-90
BBT50-MEGA13E-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.

฿ 17,452.22

DSW1 MEGA U CHUCK 1 Piece(s) 7 Day(s) BT503–10903–104090MEN10MEC10-□48–584710354000BBT50

฿ 17,705.51

DSW1 MEGA U CHUCK 1 Piece(s) 7 Day(s) BT503 to 12903 to 1246.590MEN13MEC13-□50~604712424000BBT50

฿ 18,465.35

DSW1 MEGA U CHUCK 1 Piece(s) 7 Day(s) BT503 to 121203 to 1252120MEN13MEC13-□50~607712424400BBT50

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Maximum Allowable Rotational Speed(min-1) 45000
Features Tapering the cylinder part of the body enhances attenuation of working vibration. Features Mega E Collet for excellent end milling with stable gripping performance.