(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Point Master replaceable stylus.
· Stylus portion can be detached and an M3 screw-in type is used, meaning that the stylus can be replaced based on the workpiece shape should the stylus suffer damage
Part Number |
---|
ST28-1P |
ST28-2P |
ST28-3P |
ST28-4P |
ST28-4R |
ST38-6-6 |
ST38-6P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | φd (mm) | L (mm) | L1 (mm) | Stylus Tip | Mass (g) | Corresponds To |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,841.48 | DSW1 POINT MASTER | 1 Piece(s) | 9 Day(s) | 1 | 28 | 2 | Carbide | 2 | PMG・PMC・PMP・PMPC | ||
฿ 7,142.36 | POINT MASTER | 1 Piece(s) | 3 Day(s) | 2 | 28 | 8 | Carbide | 2 | PMG・PMC・PMP・PMPC | ||
฿ 6,841.48 | POINT MASTER | 1 Piece(s) | Same day | 3 | 28 | - | Carbide | 2.5 | PMG・PMC・PMP・PMPC | ||
฿ 7,246.37 | DSW1 POINT MASTER | 1 Piece(s) | 3 Day(s) | 4 | 28 | - | Carbide | 2.9 | PMG・PMC・PMP・PMPC | ||
฿ 9,121.00 | DSW1 POINT MASTER | 1 Piece(s) | 3 Day(s) | 4 | 28 | - | Ruby | 2.6 | PMP・PMPC | ||
฿ 5,830.70 | DSW1 POINT MASTER | 1 Piece(s) | 5 Day(s) | 6 | 38 | 6 | Steel (SUS) | 4.8 | PMG□□S・PMC□□S | ||
฿ 4,611.00 | POINT MASTER | 1 Piece(s) | 12 Day(s) | 6 | 38 | - | Steel (SUS) | 4.8 | PMG・PMC |
Loading...
Product Category | Measuring equipment | Features | So that the Stylus portion can be detached, an M3 screw-in type is used, meaning that the stylus can be replaced based on the workpiece shape should the stylus suffer damage. |
---|
How can we improve?
How can we improve?