1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Baby Chuck

Baby Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,874.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Small diameter end mill holder that prevents interference. ·Spindle/shank shape: ST (straight shank)

Part Number
MB20-6
MB20-8
MB20-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
Accessory Accessories (collet with nut) d
(mm)

฿ 3,874.64

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 1 Day(s) 6Collet Type with Nut BC-66

฿ 3,935.71

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 14 Day(s) 8Collet Type with Nut BC-88

฿ 3,996.79

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 3 Day(s) 10Collet Type with Nut BC-1010

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Shank Diameter / Shank No. φ20 Overall Length(mm) 150 Features End mill holder for small diameters to prevent interference.