1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Bolt (Standard Type)

Pull Bolt (Standard Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 820.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
High-quality pull bolt with durability that uses highly reliable materials.
There are JIS standard type, MAS-I type, MAS-II type, and manufacturer's standard.
[Applications]
Ideal for machining, etc.

Part Number
30P-1MGH
30PMG
30PMGH
40PMG
40PMGH
40PMGH11
MP40MG
MP50
P30T-1MG
P30T-1MGH
P30T-2MG
P40T-1MG
P40T-1MGH1
P40T-2MG
P40T-2MGH8
P50T-1
P50T-2
P50T-2H14
P50T-2MGH25
PLW-40P
PLW-PYN40
PMO40MG
POM40MG
POM-50
PYN40MG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpindle types φD1
(mm)
L
(mm)
L1
(mm)
Taper External Dimensions Standard φD2
(mm)
M Size
(mm)
Machine Manufacturer θ
(mm)

฿ 952.78

PULL STUD BOLT 1 Piece(s) Same day 10BT30122318BBT30Manufacturer standards8M12-45

฿ 1,014.40

DSW1 PULL STUD BOLT 1 Piece(s) 7 Day(s) -BT301223.418.4BBT30JIS Standard8M12-75

฿ 926.16

DSW1 PULL STUD BOLT 1 Piece(s) 7 Day(s) -BT301223.418.4BBT30JIS model8M12-75

฿ 1,323.70

PULL STUD BOLT 1 Piece(s) 9 Day(s) -BT40192923BBT40JIS Standard14M16-75

฿ 1,248.63

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 5 Day(s) -BT40192923BBT40JIS model14M16-75

฿ 1,618.39

DSW1 PULL STUD BOLT 1 Piece(s) 11 Day(s) -BT40192923BBT40JIS model14M16-75

฿ 1,239.68

PULL STUD BOLT 1 Piece(s) Same day -BT40152518BBT40Manufacturer Standards10M16Mitsui Seiki90

฿ 1,593.70

DSW1 PULL STUD BOLT 1 Piece(s) 3 Day(s) -BT50243123BBT50Manufacturer Standards18M24Mitsui Seiki90

฿ 820.00

PULL STUD BOLT 1 Piece(s) Same day -BT30112318BBT30MAS- Type I7M12-45

฿ 1,111.59

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 3 Day(s) -BT30112318BBT30MAS-I type7M12-45

฿ 887.93

DSW1 PULL STUD BOLT 1 Piece(s) Same day 10BT30112318BBT30MAS- Type II7M12-60

฿ 1,238.08

PULL STUD BOLT 1 Piece(s) Same day 10BT40153528BBT40MAS- Type I10M16-45

฿ 1,303.50

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 7 Day(s) -BT40153528BBT40MAS-I type10M16-45

฿ 1,368.15

PULL STUD BOLT 1 Piece(s) 3 Day(s) -BT40153528BBT40MAS- Type II10M16-60

฿ 1,303.50

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 7 Day(s) -BT40153528BBT40MAS-II type10M16-60

฿ 1,376.28

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 3 Day(s) -BT50234535BBT50MAS- Type I17M24-45

฿ 1,395.36

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 3 Day(s) -BT50234535BBT50MAS- Type II17M24-60

฿ 1,500.79

DSW1 PULL STUD BOLT 1 Piece(s) 7 Day(s) -BT50234535BBT50MAS-II type17M24-60

฿ 2,010.38

DSW1 PULL STUD BOLT 1 Piece(s) 11 Day(s) -BT50234535BBT50MAS-II type17M24-60

฿ 4,133.50

DSW1 PULL STUD BOLT 1 Piece(s) 7 Day(s) -BT40-200-BBT40PYN40MG----

฿ 4,133.50

DSW1 PULL STUD BOLT 1 Piece(s) 7 Day(s) -BT40-200-BBT40PMO40MG----

฿ 1,570.14

TOOLING TOOLS BT SHANK 1 Piece(s) 3 Day(s) -BT40192923BBT40Manufacturer standards14M16-75

฿ 1,132.00

PULL STUD BOLT 1 Piece(s) 10 Day(s) 10BT40153528BBT40Manufacturer Standards10M16DMG Mori Seiki, Shizuoka Tekko90

฿ 1,498.36

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 5 Day(s) -BT50234535BBT50Manufacturer Standards17M24DMG Mori Seiki, OKK, Shizuoka Tekko90

฿ 1,273.45

DSW1 PULL STUD BOLT 1 Piece(s) 9 Day(s) -BT4018.819.1114.03BBT40Manufacturer Standards12.45M16Yamazaki Mazak45

Loading...

  1. 1
 

Basic Information

Product Category Attachments/Accessories