(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A face mill arbor for cutters that support through-tool cooling, reliably supplying coolant and air to the cutting edge.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Holder Length L (mm) | φD1 (mm) | L1 (mm) | φD (mm) | Shank Diameter / Shank No. | Mass (g) | Big Plus BT NO. | G | Small flange diameter c (mm) | Drive Key L2 (mm) | Drive Key W (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,474.09 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT30 | 35 | 37 | 16 | 16 | BBT3 | 550 | BBT30 | M 8 | 28 | 5 | 8 | ||
฿ 6,474.09 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT30 | 45 | 47 | 18 | 22 | BBT3 | 770 | BBT30 | M10 | 38 | 5 | 10 | ||
฿ 8,325.00 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 20 Day(s) | BT30 | 45 | 60 | 20 | 27 | BBT3 | 940 | BBT30 | M12 | 46 | 6 | 12 | ||
฿ 6,474.09 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 40 | 37 | 16 | 16 | BBT4 | 1100 | BBT40 | M 8 | 28 | 5 | 8 | ||
฿ 6,474.09 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 45 | 47 | 18 | 22 | BBT4 | 1300 | BBT40 | M10 | 38 | 5 | 10 | ||
฿ 6,474.09 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 60 | 47 | 18 | 22 | BBT4 | 1500 | BBT40 | M10 | 36 | 5 | 10 | ||
฿ 7,399.41 | FACE MILL ARBOR | 1 Piece(s) | Same day | BT40 | 90 | 47 | 18 | 22 | BBT4 | 1900 | BBT40 | M10 | 36 | 5 | 10 | ||
฿ 8,360.77 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 150 | 47 | 18 | 22 | BBT4 | 2700 | BBT40 | M10 | 36 | 5 | 10 | ||
฿ 6,474.09 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 45 | 60 | 18 | 22 | BBT4 | 1500 | BBT40 | M10 | 49 | 5 | 10 | ||
฿ 6,474.09 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 60 | 60 | 18 | 22 | BBT4 | 1800 | BBT40 | M10 | 49 | 5 | 10 | ||
฿ 7,102.99 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 90 | 60 | 18 | 22 | BBT4 | 2500 | BBT40 | M10 | 49 | 5 | 10 | ||
฿ 7,102.99 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 60 | 70 | 22 | 25.4 | BBT4 | 2000 | BBT40 | M12 | 46 | 5 | 9.5 | ||
฿ 7,543.21 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 90 | 70 | 22 | 25.4 | BBT4 | 2700 | BBT40 | M12 | 46 | 5 | 9.5 | ||
฿ 8,675.21 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 105 | 70 | 22 | 25.4 | BBT4 | 3100 | BBT40 | M12 | 46 | 5 | 9.5 | ||
฿ 6,788.54 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 45 | 60 | 20 | 27 | BBT4 | 1500 | BBT40 | M12 | 46 | 6 | 12 | ||
฿ 6,788.54 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 60 | 60 | 20 | 27 | BBT4 | 1800 | BBT40 | M12 | 46 | 6 | 12 | ||
฿ 7,102.99 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 90 | 60 | 20 | 27 | BBT4 | 2500 | BBT40 | M12 | 46 | 6 | 12 | ||
฿ 9,672.00 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 11 Day(s) | BT40 | 60 | 76 | 30 | 31.75 | BBT4 | 2200 | BBT40 | M16 | 63 | 7 | 12.7 | ||
฿ 8,132.35 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 9 Day(s) | BT40 | 90 | 76 | 30 | 31.75 | BBT4 | 2900 | BBT40 | M16 | 56 | 7 | 12.7 | ||
฿ 12,927.00 ฿ 10,341.60 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 11 Day(s) | BT40 | 60 | 96 | 30 | 31.75 | BBT4 | 2500 | BBT40 | M16 | 84 | 7 | 12.7 | ||
฿ 9,932.99 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT40 | 60 | 96 | 22 | 32 | BBT4 | 2400 | BBT40 | M16 | 58 | 7 | 14 | ||
฿ 11,190.78 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT50 | 105 | 47 | 17 | 22.225 | BBT5 | 4700 | BBT50 | M10 | 39 | 3.5 | 8 | ||
฿ 11,882.56 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT50 | 150 | 47 | 17 | 22.225 | BBT5 | 5300 | BBT50 | M10 | 39 | 3.5 | 8 | ||
฿ 16,850.79 | DSW1 FACE MILL ARBOR | 1 Piece(s) | 7 Day(s) | BT50 | 200 | 47 | 17 | 22.225 | BBT5 | 6000 | BBT50 | M10 | 39 | 3.5 | 8 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Generic Machine | Tool Type | Facemill |
---|---|---|---|---|---|
Coolant System | Center Through (Blade Through) | Features | A face mill arbor for cutters that support through-tool, reliably supplying coolant air to the cutting edge. | Application | BIG-PLUS (BBT Shank) tools can be used on both BIG-PLUS spindles and conventional BT spindles. |
How can we improve?
How can we improve?