1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Facemill Arbor A Type

DSW1 FACE MILL ARBOR

Facemill Arbor A Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,983.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Face mill Arbor type A suitable for JIS B4113 (1970) face milling

Part Number
BBT30-FMA25.4-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,983.00

DSW1 FACE MILL ARBOR 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Spindle types BT30
Holder Length L(mm) 45 φD1(mm) 50 L1(mm) 22
φD(mm) 25.4 Shank Diameter / Shank No. BBT3 Mass(g) 1000
Big Plus BT NO. BBT30 Application BIG-PLUS (BBT Shank) tools can be used on both BIG-PLUS spindles and conventional BT spindles. φD2(mm) -
Drive Key L2(mm) 5 Drive Key W(mm) 9.5 Clamp Screw MBA-M12

Please check the type/dimensions/specifications of the part BBT30-FMA25.4-45 in the Facemill Arbor A Type series.