1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Face mill arbor H type BT50 (BBT50-FMH27-60-45)

DSW1 FACE MILL ARBOR

Face mill arbor H type BT50 (BBT50-FMH27-60-45)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A face mill arbor for cutters that support through-tool cooling, reliably supplying coolant and air to the cutting edge.

 
Part Number
BBT50-FMH27-60-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
φD1
(mm)
L1
(mm)
φD
(mm)
Mass
(g)
G Small flange diameter c
(mm)
Drive Key L2
(mm)
Drive Key W
(mm)

฿ 9,744.33

DSW1 FACE MILL ARBOR 1 Piece(s) 7 Day(s) 456020273900M1246612

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Spindle types BT50
Tool Type Facemill Coolant System Center Through (Blade Through) Shank Diameter / Shank No. BBT50
Big Plus BT NO. BBT50 Application BIG-PLUS (BBT Shank) tools can be used on both BIG-PLUS spindles and conventional BT spindles.