1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Baby Chuck (Collet Chuck System) (BT30-NBS6-90)

DSW1 NEW BABY CHUCK

New Baby Chuck (Collet Chuck System) (BT30-NBS6-90)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Basic holder providing firm support for high precision machining for tools including drill machines, reamers and end mills.
· The collet enables increased efficiency due to its 1-micron runout accuracy at the nose.
· Robust series including short to long sizes.

Features

●Since the through hole is open, it can be used in center through.
●Swinging accuracy of Colette with 1 micron at port makes capacity upgrade possible.
●Corresponds a wide range from drilling to reaming and end milling.

Usage

●Compatible with a wide range of applications, from drilling to reaming and end milling to basic holder.

Specification

●SPQ(piece):1
●For BT Shank Type

Warning

●Blade adjustment amount is a numerical value when adjustment screw is used.(Sold Separately)
Part Number
BT30-NBS6-90 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Holder Length L
(mm)
φd
(mm)
φD1
(mm)
Blade adjustment amount H
(mm)
L1
(mm)
φD
(mm)
Mass
(g)
Features

฿ 15,142.00

฿ 12,113.60

DSW1 NEW BABY CHUCK 1 Piece(s) 16 Day(s) BT30900.25~ 619.520–406220510The collet, with a 1 micron runout accuracy at nose, makes it possible to increase your efficiency. It's ideal as a basic holder from drilling all the way to reaming and end milling.

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill / drill / Reamer
Coolant System Center Through (Blade Through)

Please check the type/dimensions/specifications of the part BT30-NBS6-90 in the New Baby Chuck (Collet Chuck System) series.

Products with similar specification

Part Number
BT30-NBS10-45
BT30-NBS10-60
BT30-NBS10-75
BT30-NBS8-105
BT30-NBS8-120
BT30-NBS8-135
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpindle types Holder Length L
(mm)
φd
(mm)
φD1
(mm)
Blade adjustment amount H
(mm)
L1
(mm)
φD
(mm)
Mass
(g)
Features

฿ 11,688.07

1 Piece(s) 7 Day(s) BT30451.5 ~1029.535~452030440The collet, with a 1 micron runout accuracy at nose, makes it possible to increase your efficiency. It's ideal as a basic holder from drilling all the way to reaming and end milling.

฿ 11,906.69

1 Piece(s) 7 Day(s) BT30601.5 ~1029.535~453430510The collet, with a 1 micron runout accuracy at nose, makes it possible to increase your efficiency. It's ideal as a basic holder from drilling all the way to reaming and end milling.

฿ 12,467.00

1 Piece(s) 20 Day(s) BT30751.5 ~1029.535~454930580The collet, with a 1 micron runout accuracy at nose, makes it possible to increase your efficiency. It's ideal as a basic holder from drilling all the way to reaming and end milling.

฿ 12,454.60

1 Piece(s) 7 Day(s) BT301050.5 ~ 824.523~427825610The collet, with a 1 micron runout accuracy at nose, makes it possible to increase your efficiency. It's ideal as a basic holder from drilling all the way to reaming and end milling.

฿ 12,888.78

1 Piece(s) 7 Day(s) BT301200.5 ~ 824.523~429225660The collet, with a 1 micron runout accuracy at nose, makes it possible to increase your efficiency. It's ideal as a basic holder from drilling all the way to reaming and end milling.

฿ 13,733.83

1 Piece(s) 7 Day(s) BT301350.5 ~ 824.523~4210725700The collet, with a 1 micron runout accuracy at nose, makes it possible to increase your efficiency. It's ideal as a basic holder from drilling all the way to reaming and end milling.