1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Baby Collet (Ultra-Precision Type)

New Baby Collet (Ultra-Precision Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,614.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· New series of the New Baby Collet with shrinkage allowance now available in sizes 0.1 and 0.2.
· Suppresses the collet shrinkage amount to enable chucking in a more stable state.
· Series of 0.1 to 0.2 mm increments allows the selection of a collet matching the blade tool shank.

Part Number
NBC8-1.20-AA
NBC8-1.50-AA
NBC8-2.30-AA
NBC8-2.50-AA
NBC8-6AA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRetainable blade diameter
(mm)
B
(mm)
φA
(mm)
Maximum Gripping Diameter
(mm)
Shrinkage allowance
(φ)
Features Specifications Runout accuracy (nose) Runout accuracy (4D edge)

฿ 3,193.06

TOOLING TOOLS BT SHANK 1 Piece(s) Same day 1.1~1.21712.21.20.1Arrival of new series with shrinkage allowance for New Baby Collet of 0.1 and 0.2/. It suppresses the collet shrinkage volume, to enable chucking in a more stable state. In addition, conversion to a series of 0.1 to 0.2 mm increments allows selection of a collet matching the blade tool shank.For Mega New Baby Chuck / New Baby ChuckWithin 1 μmWithin 3 µm

฿ 3,159.72

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 3 Day(s) 1.4 to 1.51712.21.50.1Arrival of new series with shrinkage allowance for New Baby Collet of 0.1 and 0.2/. It suppresses the collet shrinkage volume, to enable chucking in a more stable state. In addition, conversion to a series of 0.1 to 0.2 mm increments allows selection of a collet matching the blade tool shank.For Mega New Baby Chuck / New Baby ChuckWithin 1 μmWithin 3 µm

฿ 3,517.00

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 13 Day(s) 2.2~2.31712.22.30.1Arrival of new series with shrinkage allowance for New Baby Collet of 0.1 and 0.2/. It suppresses the collet shrinkage volume, to enable chucking in a more stable state. In addition, conversion to a series of 0.1 to 0.2 mm increments allows selection of a collet matching the blade tool shank.For Mega New Baby Chuck / New Baby ChuckWithin 1 μmWithin 3 µm

฿ 3,096.83

DSW TOOLING TOOLS BT SHANK 1 Piece(s) 3 Day(s) 2.4~2.51712.22.50.1Arrival of new series with shrinkage allowance for New Baby Collet of 0.1 and 0.2/. It suppresses the collet shrinkage volume, to enable chucking in a more stable state. In addition, conversion to a series of 0.1 to 0.2 mm increments allows selection of a collet matching the blade tool shank.For Mega New Baby Chuck / New Baby ChuckWithin 1 μmWithin 3 µm

฿ 2,614.00

ACCESSORIES 1 Piece(s) Same day 5.5 to 6.01812.560.5New series of the New Baby Collet with shrinkage allowance now available in sizes 0.1 and 0.2. It suppresses the collet shrinkage amount to enable chucking in a more stable state. In addition, conversion to a series of 0.1 to 0.2 mm increments allows the selection of a collet that matches the blade tool shank.For mega new baby chuck / new baby chuckWithin 1 μmWithin 3 µm

Loading...

  1. 1
 

Basic Information

Product Category Attachments/Accessories Compatible Main Body Size(mm) 8 Compatible Baby Chuck MEGA8N/NBS8
Class AA