1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New High Power Milling Chuck (for Large-Diameter End Mills)

DSW1 MILLING CHUCK

New High Power Milling Chuck (for Large-Diameter End Mills)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,702.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Realizes runout accuracy unachievable by a side lock holder.
· A pin lock type with an incorporated special pin to prevent tools slipping out.
· Double nut mechanism improves flexural rigidity and is ideal for large diameter long endmilling.

Part Number
BT50-HMC50.8-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,702.74

DSW1 MILLING CHUCK 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT50
Tool Type end mill Holder Length L(mm) 105 φd(mm) 50.8
Mass(g) 5900 Features Pin lock type that prevents blade fallout with special integrated pin. Double nut mechanism braces against the chuck, improving flexural rigidity so ideal for large diameter long end milling. Realizes runout accuracy impossible with side lock holders in particular.