(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Shows outstanding sharpness as it has a cutting edge with precision finishing.
· Because it is a disposable item with replaceable edge, it does not require regrinding and always performs smoothly.
Part Number |
---|
CBY09010 |
CBY09013 |
CBY09016 |
CBY09022 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Applicable Model |
---|---|---|---|---|---|---|---|---|
฿ 4,849.51 | CENTER BOY | 1 Pack(s) | 5 Pieces Per Package | Same day | 10 | ST10-CBY09010 | ||
฿ 4,952.66 | DSW1 CENTER BOY | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | - | ST12-CBY09013・ST20-CBY09013 | ||
฿ 7,789.25 | CENTER BOY | 1 Pack(s) | 5 Pieces Per Package | Same day | - | ST16-CBY09016 | ||
฿ 10,614.98 | DSW1 CENTER BOY | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | - | ST20-CBY09022・ST32-CBY09022 |
Loading...
Application | Centering (Positioning) / Hole Chamfer | Tip angle (θ) | 90 | work material | general steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel | Coating Y/N | Available |
Coating Type | TiN | Features | A cutting edge with an excellent sharpness for precision finishing. Because it is a disposable item with replaceable edge, it does not require regrinding and always performs smoothly. | Set content and accessories | 1 Set: 5 pcs |
How can we improve?
How can we improve?