(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Accurate positioning of drilled holes and chamfering are performed at once.
·High-precision indexable bit with excellent sharpness.
·The cutting edge can be replaced, eliminating the need for regrinding.
·It is a long shank type with little work interference.
Part Number |
---|
ST10-CBY09010 |
ST12-CBY09013 |
ST12-CBY12013 |
ST16-CBY09016 |
ST20-CBY09013-220 |
ST20-CBY09013-260 |
ST20-CBY09022 |
ST32-CBY09022-260 |
ST32-CBY09022-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip angle (θ) | Details Type | D1 (mm) | D2 (mm) | L (mm) | L1 (mm) | Bit Model | Minimum Machining Diameter (mm) | Spare lock screw (option) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,477.04 | DSW1 CENTER BOY | 1 Piece(s) | 3 Day(s) | - | 90 | Standard Type | 10 | 10 | 150 | - | CBY09010 | 0.9 | H0403-5P | ||
฿ 4,708.00 | CENTER BOY | 1 Piece(s) | 3 Day(s) | 10 | 90 | Standard Type | 12 | 13 | 150 | - | CBY09013 | 0.9 | H0403-5P | ||
฿ 4,713.20 | DSW1 CENTER BOY | 1 Piece(s) | 7 Day(s) | - | 120 | Standard Type | 12 | 13 | 150 | - | CBY12013 | 0.9 | H0403-5P | ||
฿ 5,914.02 | DSW1 CENTER BOY | 1 Piece(s) | 3 Day(s) | - | 90 | Standard Type | 16 | 16 | 180 | - | CBY09016 | 1.0 | H0504-5P | ||
฿ 7,228.76 | DSW1 CENTER BOY | 1 Piece(s) | 7 Day(s) | - | 90 | Long Type | 20 | 13 | 220 | 120 | CBY09013 | 0.9 | H0403-5P | ||
฿ 7,857.65 | DSW1 CENTER BOY | 1 Piece(s) | 7 Day(s) | - | 90 | Long Type | 20 | 13 | 260 | 120 | CBY09013 | 0.9 | H0403-5P | ||
฿ 7,360.47 | DSW1 CENTER BOY | 1 Piece(s) | 5 Day(s) | - | 90 | Standard Type | 20 | 22 | 180 | - | CBY09022 | 1.5 | H0505-5P | ||
฿ 11,190.78 | DSW1 CENTER BOY | 1 Piece(s) | 7 Day(s) | - | 90 | Long Type | 32 | 22 | 260 | 120 | CBY09022 | 1.5 | H0505-5P | ||
฿ 11,819.67 | DSW1 CENTER BOY | 1 Piece(s) | 7 Day(s) | - | 90 | Long Type | 32 | 22 | 300 | 120 | CBY09022 | 1.5 | H0505-5P |
Loading...
Application | Centering (Positioning) / Hole Chamfer | work material | general steel / Cast Iron / Aluminum / Copper | Peripheral Blade Y/N | NA |
---|---|---|---|---|---|
Tool Material Type | High-speed steel | Coating Y/N | Available | Coating Type | TiN |
Features | Has a distinctively sharp performance owing to the use of high-precision, one-time use throwaway bits for accurate positioning and chamfering of drill holes. Blade edges can be replaced, eliminating the need for re-grinding, thereby giving a stable performance. Long shank type that does not interfere with workpiece. | Set content and accessories | Throw-Away Bit x 2, Locking Screw |
How can we improve?
How can we improve?