1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Throwaway Tip (WC02)

Throwaway Tip (WC02)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 559.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Dedicated designed throw-away insert that is ideal for boring.
An insert for all types of steel, low carbon steel, hardening copper, aluminum, cast iron, and ductile machining.

Part Number
WCGT020102ELA-H1
WCGT020102ELA-T1200A
WCGT020102FN-BNX20
WCGT020102FN-DA2200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Detailed work material Material type Variety name

฿ 559.64

DSW1 INSERT 10 Piece(s) 5 Day(s) Cast Iron / Non-ferrous metalAluminumH1Carbide (equivalent to K10)

฿ 559.64

INSERT 1 Piece(s) Same day SteelOrdinary SteelT1200ACermet

฿ 2,071.86

DSW1 INSERT 10 Piece(s) 7 Day(s) High Hardness MaterialHardened SteelBNX20CBN

฿ 4,587.42

DSW1 INSERT 10 Piece(s) 3 Day(s) Non-ferrous metalAluminumDA2200DA2200

Loading...

  1. 1

Basic Information

Shape W (Hexagonal Type) Nose R 0.2 Details Type WC02
Thickness 1.59 Inscribed Circle Diameter 3.97 Compatible Head Round Bit EW Micro-head/EW15,18 Carbide Round Bit/EB06, EB7.5 Round Bit for EWN04-15/ST7W-EB6-EB7