(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Throw-away insert that is ideal for specially designed boring machining
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Nose R | Details Type | Detailed work material | Material type | Variety name | Thickness | Length of side | Compatible Insert Holder Cartridge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 480.89 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Cast Iron | 0.4 | SC06 | Cast Iron | H1 | Carbide (equivalent to K10) | 2.38 | 6.35 | For EWN: ENH4-1S-ENH5-3S, for SW: SW2026A, SW2533A, for TW: TW2026A, TW2531A, TW2533A, TW3240A | ||
฿ 520.44 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.4 | SC07 | Ordinary Steel | H1 | Carbide (equivalent to K10) | 2.38 | 7.94 | For EWN: ENH6-1S-ENH6-3S, for RW: RW2533A | ||
฿ 582.29 | INSERT | 10 Piece(s) | 3 Day(s) | Cast Iron | 0.4 | SC09 | Cast Iron | H1 | Carbide (equivalent to K10) | 3.18 | 9.52 | For SW: SW3242A, SW4154A / For TW: TW3242A, TW4151A, TW4154A, TW5366A / For RW: RW3242A, RW4154A | ||
฿ 795.77 | INSERT | 10 Piece(s) | 5 Day(s) | Cast Iron | 0.4 | SC12 | Cast Iron | H1 | Carbide (equivalent to K10) | 4.76 | 12.7 | For SW: SW5370A, SW6890A, SW88110A, SW98126A,SW125153A, SW148176A, SW175203A / For TW: TW5370A, TW6986A, TW6890A,TW88110A, TW98126A, TW125153A / For RW: RW5370A, RW6888A, RW86106A,RW100125A, RW125150A, RW150A | ||
฿ 587.92 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.4 | SC09 | Ordinary Steel | T1500A | Cermet (P10) | 3.18 | 9.52 | For SW: SW3242A, SW4154A / For TW: TW3242A, TW4151A, TW4154A, TW5366A / For RW: RW3242A, RW4154A | ||
฿ 632.94 | INSERT | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.8 | SC09 | Ordinary Steel | T1500A | Cermet (P10) | 3.18 | 9.52 | For SW: SW3242A, SW4154A / For TW: TW3242A, TW4151A, TW4154A, TW5366A / For RW: RW3242A, RW4154A | ||
฿ 587.92 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Non-ferrous metal | 0.8 | SC09 | Aluminum | H1 | Breaker for carbide + aluminum | 3.18 | 9.52 | For SW: SW3242A, SW4154A / For TW: TW3242A, TW4151A, TW4154A, TW5366A / For RW: RW3242A, RW4154A | ||
฿ 788.68 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.4 | SC12 | Ordinary Steel | T1500A | Cermet (P10) | 4.76 | 12.7 | For SW: SW5370A, SW6890A, SW88110A, SW98126A,SW125153A, SW148176A, SW175203A / For TW: TW5370A, TW6986A, TW6890A,TW88110A, TW98126A, TW125153A / For RW: RW5370A, RW6888A, RW86106A,RW100125A, RW125150A, RW150A | ||
฿ 788.68 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.8 | SC12 | Ordinary Steel | T1500A | Cermet (P10) | 4.76 | 12.7 | For SW: SW5370A, SW6890A, SW88110A, SW98126A,SW125153A, SW148176A, SW175203A / For TW: TW5370A, TW6986A, TW6890A,TW88110A, TW98126A, TW125153A / For RW: RW5370A, RW6888A, RW86106A,RW100125A, RW125150A, RW150A | ||
฿ 788.68 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Non-ferrous metal | 0.8 | SC12 | Aluminum | H1 | Breaker for carbide + aluminum | 4.76 | 12.7 | For SW: SW5370A, SW6890A, SW88110A, SW98126A,SW125153A, SW148176A, SW175203A / For TW: TW5370A, TW6986A, TW6890A,TW88110A, TW98126A, TW125153A / For RW: RW5370A, RW6888A, RW86106A,RW100125A, RW125150A, RW150A | ||
฿ 594.95 | INSERT | 10 Piece(s) | 7 Day(s) | Non-ferrous metal | 0.4 | SC06 | Aluminum | H1 | Breaker for carbide + aluminum | 2.38 | 6.35 | For EWN: ENH4-1S-ENH5-3S, for SW: SW2026A, SW2533A, for TW: TW2026A, TW2531A, TW2533A, TW3240A | ||
฿ 556.47 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.4 | SC07 | Ordinary Steel | T1500A | Cermet (P10) | 2.38 | 7.94 | For EWN: ENH6-1S-ENH6-3S, for RW: RW2533A | ||
฿ 556.47 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Non-ferrous metal | 0.4 | SC07 | Aluminum | H1 | Breaker for carbide + aluminum | 2.38 | 7.94 | For EWN: ENH6-1S-ENH6-3S, for RW: RW2533A | ||
฿ 448.23 | DSW CK BORING SYSTEM | 10 Piece(s) | 12 Day(s) | Cast Iron | 0.8 | SC09 | Cast Iron | AC700G | Coated Carbide (K20) | 3.18 | 9.52 | For SW: SW3242A, SW4154A / For TW: TW3242A, TW4151A, TW4154A, TW5366A / For RW: RW3242A, RW4154A | ||
฿ 371.52 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.8 | SC09 | SS Material, SUS | AC630M | Coated Carbide (M30) | 3.18 | 9.52 | For SW: SW3242A, SW4154A / For TW: TW3242A, TW4151A, TW4154A, TW5366A / For RW: RW3242A, RW4154A | ||
฿ 670.33 | INSERT | 10 Piece(s) | 5 Day(s) | Steel / Stainless Steel | 0.4 | SC12 | Ordinary Steel | AC820P | Coated Carbide (P20) | 4.76 | 12.7 | For SW: SW5370A, SW6890A, SW88110A, SW98126A,SW125153A, SW148176A, SW175203A / For TW: TW5370A, TW6986A, TW6890A,TW88110A, TW98126A, TW125153A / For RW: RW5370A, RW6888A, RW86106A,RW100125A, RW125150A, RW150A | ||
฿ 579.57 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Stainless Steel | 0.8 | SC12 | SS Material, SUS | AC630M | Coated Carbide (M30) | 4.76 | 12.7 | For SW: SW5370A, SW6890A, SW88110A, SW98126A,SW125153A, SW148176A, SW175203A / For TW: TW5370A, TW6986A, TW6890A,TW88110A, TW98126A, TW125153A / For RW: RW5370A, RW6888A, RW86106A,RW100125A, RW125150A, RW150A | ||
฿ 388.06 | INSERT | 10 Piece(s) | 7 Day(s) | Steel / Stainless Steel | 0.4 | SC06 | Ordinary Steel | T1500A | Cermet (P10) | 2.38 | 6.35 | For EWN: ENH4-1S-ENH5-3S, for SW: SW2026A, SW2533A, for TW: TW2026A, TW2531A, TW2533A, TW3240A | ||
฿ 417.10 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Stainless Steel | 0.4 | SC06 | SS Material, SUS | AC630M | Coated Carbide (M30) | 2.38 | 6.35 | For EWN: ENH4-1S-ENH5-3S, for SW: SW2026A, SW2533A, for TW: TW2026A, TW2531A, TW2533A, TW3240A | ||
฿ 420.97 | DSW CK BORING SYSTEM | 10 Piece(s) | 12 Day(s) | Cast Iron | 0.4 | SC07 | Cast Iron | AC700G | Coated Carbide (K20) | 2.38 | 7.94 | For EWN: ENH6-1S-ENH6-3S, for RW: RW2533A | ||
฿ 420.97 | DSW CK BORING SYSTEM | 10 Piece(s) | 19 Day(s) | Steel / Stainless Steel | 0.4 | SC07 | Ordinary Steel | AC820P | Coated Carbide (P20) | 2.38 | 7.94 | For EWN: ENH6-1S-ENH6-3S, for RW: RW2533A | ||
฿ 403.55 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Stainless Steel | 0.4 | SC07 | SS Material, SUS | AC630M | Coated Carbide (M30) | 2.38 | 7.94 | For EWN: ENH6-1S-ENH6-3S, for RW: RW2533A |
Loading...
Shape | S (Rectangular) |
---|
How can we improve?
How can we improve?