(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Dedicated designed throw-away insert that is ideal for boring.
An insert for all types of steel, low carbon steel, aluminum, cast iron, and ductile machining.
[Applications]
For inner blades, outer blades, and both inner and outer blades.
Part Number |
---|
JPW950704A-AC2000 |
JPW950704A-AC225 |
JPW950704B-AC2000 |
JPW950704B-G10E |
JPW950704BS-AC225 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Detailed work material | Material type | Application |
---|---|---|---|---|---|---|---|---|---|
฿ 549.82 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel | Low-Carbon Steel | AC2000 | For Outer Blade | ||
฿ 549.82 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel | Low-Carbon Steel | AC225 | For inner blade | ||
฿ 594.95 | INSERT | 10 Piece(s) | 7 Day(s) | Steel | Ordinary Steel | AC2000 | For Outer Blade | ||
฿ 474.24 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Cast Iron / Non-ferrous metal | Aluminum | G10E | Indoor and outdoor dual use | ||
฿ 549.82 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Steel | Ordinary Steel | AC225 | For inner blade |
Loading...
Shape | W (Hexagonal Type) | Details Type | JPW95 | M | 3.0 |
---|---|---|---|---|---|
φ | 7 | Compatible Drill Head | VPS5162 |
How can we improve?
How can we improve?