(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tip specifically designed for the counter drill VPS or the GO1 boring head
Part Number |
---|
JPW840804C-AC2000 |
JPW840804C-G10E |
JPW840804CS-AC225 |
JPW841004C-AC2000 |
JPW841004C-G10E |
JPW841004CS-AC225 |
JPW841204C-AC2000 |
JPW841204C-G10E |
JPW841204CS-AC225 |
JPW841508C-AC2000 |
JPW841508C-G10E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Detailed work material | Material type | M | φ | Application | Compatible Drill Head |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 613.65 | INSERT | 10 Piece(s) | 7 Day(s) | Steel | Ordinary Steel | AC2000 | 3.8 | 8 | General Coating | GW3953 | ||
฿ 508.38 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Cast Iron | Aluminum | G10E | 3.8 | 8 | Carbide (equivalent to K10) | VPS6176 | ||
฿ 613.65 | INSERT | 10 Piece(s) | 5 Day(s) | Steel | Ordinary Steel | AC225 | 3.8 | 8 | Tough coating | GW3953 | ||
฿ 625.41 | DSW1 INSERT | 10 Piece(s) | 5 Day(s) | Steel | Ordinary Steel | AC2000 | 3.8 | 10 | General Coating | GW5171 | ||
฿ 539.73 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Cast Iron | Aluminum | G10E | 3.8 | 10 | Carbide (equivalent to K10) | VPS109130 | ||
฿ 625.41 | DSW1 INSERT | 10 Piece(s) | 5 Day(s) | Steel | Ordinary Steel | AC225 | 3.8 | 10 | Tough coating | VPS7593 | ||
฿ 665.17 | DSW1 INSERT | 10 Piece(s) | 5 Day(s) | Steel | Ordinary Steel | AC2000 | 4.8 | 12 | General Coating | GW6491 | ||
฿ 549.82 | DSW1 INSERT | 10 Piece(s) | 7 Day(s) | Cast Iron | Aluminum | G10E | 4.8 | 12 | Carbide (equivalent to K10) | VPS150 | ||
฿ 665.17 | DSW1 INSERT | 10 Piece(s) | 5 Day(s) | Steel | Ordinary Steel | AC225 | 4.8 | 12 | Tough coating | GW6491 | ||
฿ 739.08 | INSERT | 10 Piece(s) | 5 Day(s) | Steel | Ordinary Steel | AC2000 | 5.3 | 15 | General Coating | GW83124 | ||
฿ 626.31 | INSERT | 10 Piece(s) | 7 Day(s) | Cast Iron | Aluminum | G10E | 5.3 | 15 | Carbide (equivalent to K10) | GW109157 |
Loading...
Shape | W (Hexagonal Type) | Details Type | JPW84 |
---|
How can we improve?
How can we improve?