1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Side Locking Drill Holder (BBT50-TSL25-165)

DSW1 SIDE LOCK DRILL HOLDER

Side Locking Drill Holder (BBT50-TSL25-165)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Center through type.
A side lock drill holder.
·Dual contact
·Spindle/shank type: BBT/BT
·Spindle/shank number: 40,50
·Grip diameter: 16 mm / 20 mm / 25 mm / 32 mm / 40 mm / 50 mm
·Coolant supply system, etc.: center through
·Holder length: 75 mm / 80 mm / 90 mm / 105 mm / 135 mm / 165 mm / 200 mm / 250 mm / 270 mm

Part Number
BBT50-TSL25-165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpindle types Holder Length L
(mm)
φd
(mm)
L1
(mm)
φD
(mm)
Shank Diameter / Shank No. Mass
(g)
H
(mm)
A2
(mm)

฿ 15,907.46

DSW1 SIDE LOCK DRILL HOLDER 1 Piece(s) 7 Day(s) -BT501652512748BBT5051005620

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Chuck Type Side lock
Coolant System Center Through (Blade Through) G M16 A1(mm) 15

Please check the type/dimensions/specifications of the part BBT50-TSL25-165 in the Side Locking Drill Holder series.

Products with similar specification

Part Number
BBT40-TSL32-105
BBT40-TSL40-105
BBT50-TSL25-135
BBT50-TSL32-135
BT50-TSL25-105
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSpindle types Holder Length L
(mm)
φd
(mm)
L1
(mm)
φD
(mm)
Shank Diameter / Shank No. Mass
(g)
H
(mm)
A2
(mm)

฿ 8,340.17

1 Piece(s) Same day -BT40105327863BBT4024006020

฿ 9,084.93

1 Piece(s) Same day 10BT4010540-68BBT4024007025

฿ 14,901.23

1 Piece(s) 7 Day(s) -BT50135259748BBT5047005620

฿ 15,474.23

1 Piece(s) Same day -BT50135329763BBT5055006020

฿ 10,058.77

1 Piece(s) 7 Day(s) -BT50105256748-43005620