1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Locking End Mill Holder (Pin Type)

DSW1 SIDE LOCK END MILL HOLDER

Side Locking End Mill Holder (Pin Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,480.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A dedicated holder for pin lock type end mills.
Main spindle / shank (shape/type): BT

Part Number
BT50-SL50.8-121
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,480.00

DSW1 SIDE LOCK END MILL HOLDER 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT50
Tool Type end mill Retainable blade diameter(mm) 50.8 Chuck Type Side lock
Holder Length L(mm) 121 W(mm) φ11.1 φD(mm) 95
Mass(g) 6200 Features Holder for pin lock type end mill. G M20
A1(mm) 33.1 A2(mm) 61.68 Clamp Screw K2025F