1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Locking End Mill Holder (BBT Shank) (BBT50-ISL25-150)

DSW1 SIDE LOCK END MILL HOLDER

Side Locking End Mill Holder (BBT Shank) (BBT50-ISL25-150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A side lock holder that supports lateral feeding for endmills.

Part Number
BBT50-ISL25-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φD1
(mm)
L1
(mm)
φD
(mm)
Shank Diameter / Shank No. Mass
(g)
Big Plus BT NO. L2
(mm)
G H
(mm)
A1
(mm)
A2
(mm)

฿ 15,467.23

DSW1 SIDE LOCK END MILL HOLDER 1 Piece(s) 7 Day(s) BT5025150-11265BBT505300BBT50-M18XP2602425

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Chuck Type Side lock Coolant System Center Through (Blade Through) Features It is a thick-walled side lock holder that supports lateral feeding of end mills.