(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· JIS standard compliant arbor for side milling cutters and metal saws
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | BT50 |
---|---|---|---|---|---|
L(mm) | 90 | Conforming main body | SCA38.1 | L1(mm) | 36 |
Shank Diameter / Shank No. | BBT50 | Mass(g) | 5800 | Big Plus BT NO. | BBT50 |
Features | JIS standard compliant arbor for side milling cutters and metal saws. | W1(mm) | 9.52 | W2(mm) | 42.06 |
φD2(mm) | 55 | D1(h6)(mm) | 38.1 |
How can we improve?
How can we improve?