(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Smoother Float Function (Axial Direction) and Tapper with Built-in Torque Limiter
· Most suitable for tapping cycles in machining centers
· Our Original One-Way Torque Limiter
· The BIG AUTO TAPPER series uses a unique one-way torque limiter that does not work while in reverse, allowing safe tapping.
Part Number |
---|
BBT40-AUTO-E12-165 |
BBT40-AUTO-E24-195 |
BBT50-AUTO-E12-165 |
BBT50-AUTO-E12-195 |
BBT50-AUTO-E24-195 |
BBT50-AUTO-E24-240 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Holder Length L (mm) | φD1 (mm) | Tapping Ability: d-meters | L1 (mm) | φD (mm) | Shank Diameter / Shank No. | Mass (g) | Big Plus BT NO. | Tap Collet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,949.58 | DSW1 AUTO TAPPER SERIES | 1 Piece(s) | 3 Day(s) | BT40 | 165 | 38.5 | M 3~M12 | 40 | 46 | BBT40 | 1800 | BBT40 | TCE12-d | ||
฿ 18,683.65 | DSW1 AUTO TAPPER SERIES | 1 Piece(s) | 7 Day(s) | BT40 | 195 | 58.5 | M10~M24 | 55 | 64 | BBT40 | 3400 | BBT40 | TCE24-d | ||
฿ 15,600.87 | DSW1 AUTO TAPPER SERIES | 1 Piece(s) | 8 Day(s) | BT50 | 165 | 38.5 | M 3~M12 | 40 | 46 | BBT50 | 4200 | BBT50 | TCE12-d | ||
฿ 15,904.81 | DSW1 AUTO TAPPER SERIES | 1 Piece(s) | 7 Day(s) | BT50 | 195 | 38.5 | M 3~M12 | 40 | 46 | BBT50 | 4800 | BBT50 | TCE12-d | ||
฿ 19,822.09 | DSW1 AUTO TAPPER SERIES | 1 Piece(s) | 7 Day(s) | BT50 | 195 | 58.5 | M10~M24 | 55 | 64 | BBT50 | 5700 | BBT50 | TCE24-d | ||
฿ 20,594.11 | DSW1 AUTO TAPPER SERIES | 1 Piece(s) | 7 Day(s) | BT50 | 240 | 58.5 | M10~M24 | 55 | 64 | BBT50 | 6500 | BBT50 | TCE24-d |
Loading...
Product Category | Attachments/Accessories | Tool Type | Tap | Features | Smoother float function (axial direction) and tapper with built-in torque limiter. Most suitable for tapping cycles in machining centers. |
---|---|---|---|---|---|
F1(mm) | 15 | F2(mm) | 20 | Auto Tapper E | AUTO-E |
How can we improve?
How can we improve?