1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DAISHOWA SEIKI Auto Tapping Tool B Type

DAISHOWA SEIKI Auto Tapping Tool B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,353.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simple, compact and low priced.
The variation of the depth of the tap can be kept at ±0.15 mm and is ideal for work done with pipe taps and blind-hole tapping.
A best seller from the Auto Tapper series.

Part Number
BBT50-AUTO-B80-140
BBT50-AUTO-B120-165
BBT50-AUTO-B200-195
BBT50-AUTO-B300-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Holder Length L
(mm)
φD1
(mm)
Tapping Ability: d-meters L1
(mm)
φD
(mm)
Shank Diameter / Shank No. Mass
(g)
Big Plus BT NO. F1
(mm)
F2
(mm)
F3
(mm)
Tap Collet

฿ 23,139.70

DSW1 AUTO TAPPER SERIES 1 Piece(s) 7 Day(s) BT5014025.5M3~M81730BBT504200BBT505510.5TC 8-d

฿ 23,139.70

DSW1 AUTO TAPPER SERIES 1 Piece(s) 7 Day(s) BT5016532M3~M123035BBT504400BBT506612.5TC12-d

฿ 27,290.38

DSW1 AUTO TAPPER SERIES 1 Piece(s) 7 Day(s) BT5019544M8~M202548BBT505100BBT506.56.513TC20-d

฿ 31,755.50

DSW1 AUTO TAPPER SERIES 1 Piece(s) 7 Day(s) BT5022055M20~M303858BBT506000BBT507.57.514.5TC30-d

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap Features Simple & compact sizing tapper the variation of the depth of the tap can be kept at ±0.15 mm and is ideal for work done with pipe taps and blind-hole tapping. It is the best-selling auto tapper series that is simply configured and low-priced.
Specifications Tap collet is not attached. Purchase TC type tap collet separately. It cannot be used for tapping of left-handed screws. Create a program for the cutting start point by obtaining the approach amount (gap between tap tip and workpiece). Auto Tapper B AUTO-B