1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accu Stand Straight Shank Type

Accu Stand Straight Shank Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,282.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Straight shank type Accu-Stand. Ideal for aligning workpieces

Part Number
AM-20
AML-12
AML-20
AMM-12
AMM-20
ASP-42
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
Product Type Shank Diameter / Shank No. Arm Length
(mm)

฿ 14,649.67

DSW1 ACCU STAND 1 Piece(s) 7 Day(s) 50Mini Typeφ20236

฿ 10,227.70

DSW1 ACCU STAND 1 Piece(s) 5 Day(s) 39Mini Mini Type (Long Arm)φ12143

฿ 10,227.70

DSW1 ACCU STAND 1 Piece(s) 7 Day(s) 50Mini Mini Type (Long Arm)φ20141

฿ 8,282.87

DSW1 ACCU STAND 1 Piece(s) 7 Day(s) 39Mini Mini Type (Short Arm)φ1294

฿ 8,282.87

DSW1 ACCU STAND 1 Piece(s) 7 Day(s) 50Mini Mini Type (Short Arm)φ2092

฿ 16,831.09

DSW1 ACCU STAND 1 Piece(s) 7 Day(s) 70Strong Typeφ42358

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Features For aligning a workpiece.