1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Accu Stand (AM-M)

ACCU STAND

Accu Stand (AM-M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,414.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A miniature flexible arm stand which provides secure locking with a special cam mechanism.
· Strong magnet for firm hold.
· The movable part is covered with rubber, protecting it from dust.

Features

●Flexible arm stand for secure locking by patent and cam mechanism.
●Since the moving part is covered with rubber, it shuts out the dust.

Specification

●Adhesion Strength(N):500
●Magnet W x D x H(mm):53 x 40 x 60
●SPQ(piece):1
●Arm Mounting Screws: -
●Measuring Equipment Mounting: 8mm hole, with dovetail groove
●When using φ6mm: ASA8-6 is required.(Sold Separately)
Part Number
AM-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,414.78

ACCU STAND 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Product Category Measuring equipment Product Type Magnetic Base Type, Mini Type Arm Length(mm) 233
Features Strong magnet for firm hold.

Please check the type/dimensions/specifications of the part AM-M in the Accu Stand (AM-M) series.