1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TW Boring Head (For Finishing/Round Bit Type)

DSW1 CK BORING SYSTEM

TW Boring Head (For Finishing/Round Bit Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,485.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-rigidity type for roughing. Center through.

Part Number
TWN25-40CKB2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,485.34

DSW1 CK BORING SYSTEM 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Minimum Processing Diameter φA 25 Application Internal Diameter Lubrication Hole Y/N Available
L(mm) 35.5 Machining Diameter φD(mm) 25~33/32~40 Compatible shank CK NO. CK2
Mass(g) 110/120 Description Clamp bolt and washer are included. Compatible Cartridge TW2533A/TW3240A
Compatible Clamp Bolt Set (for spare) TW25SS Compatible Washer Set (spare) TW25BS

Please check the type/dimensions/specifications of the part TWN25-40CKB2 in the TW Boring Head (For Finishing/Round Bit Type) series.