1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SW Boring Head (Rough Highly Rigid Type)

SW Boring Head (Rough Highly Rigid Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,058.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]It can be used for dual contact BBT/BT shanks. [Features]It is a high stiffness type for roughing and can also be used for processing flat bearing surfaces.

Part Number
SW20-31CKB1
SW25-40CKB2
SW32-51CKB3
SW41-66CKB4
SW53-86CKB5
SW68-110CKB6
SW98-153CKB6
SW98-153CKB7
SW148-203CKB6
SW148-203CKB7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA L
(mm)
Machining Diameter φD
(mm)
Compatible shank CK NO. Mass
(g)
Compatible Cartridge Compatible Clamp Bolt Set (for spare) Compatible Washer Set (spare) Machining Diameter for Blind Hole Processing
(mm)
For blind hole L1
(mm)
For blind hole L2
(mm)
Step Amount X

฿ 10,074.49

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 2032.520~26CK1100SW2026A/SW2026E/SW2531ESW20SSSW20BS20~ 26/25~ 3132.532.60.2

฿ 10,074.49

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 254725~33CK2200SW2533A/SW2533E/SW3240ESW25SSSW25BS25~ 33/32~ 404747.20.2

฿ 10,058.77

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 325732–42CK3300SW3242A/SW3242E/SW4151ESW32SSSW32BS32~ 42/41~ 515757.20.2

฿ 12,259.89

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 4132.541~54CK4500SW4154A/SW4154E/SW5366ESW41SSSW41BS41~ 54/53~ 6632.532.60.4

฿ 13,769.23

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 5335.553~70CK5800SW5370A/SW5370E/SW6986ESW53SSSW53BS53~ 70/69~ 8635.532.60.4

฿ 16,410.57

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 687168~90/88~110CK61600/1800SW6890A/SW88110A/SW6890E/SW88110ESW68SSSW53BS68~ 90/88~1107171.20.4

฿ 22,510.81

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 987198~126/125~153CK62800/3000SW98126A/SW125153A/SW98126E/SW125153ESW98SSSW98BS98~126/125~1537171.20.4

฿ 24,334.59

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 988798~126/125~153CK73800/4100SW98126A/SW125153A/SW98126E/SW125153ESW98SSSW98BS98~126/125~1538787.20.4

฿ 30,371.94

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 14871148~176/175~203CK63600/3800SW148176A/SW175203A/SW148176E/SW175203ESW98SSSW98BS148~176/175~2037171.20.4

฿ 37,792.85

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 148117148~176/175~203CK76400/6600SW148176A/SW175203A/SW148176E/SW175203ESW98SSSW98BS148~176/175~203117117.20.4

Loading...

  1. 1

Basic Information

Application Internal Diameter Lubrication Hole Y/N Available Description Clamp bolt and washer are included.