1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EW Micro Head

EW Micro Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,881.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Microminiaturized, using the popular φ0.01 mm scale adjustment mechanism.
· Adjustment with only micro-quill eccentricity preserves high speed capability.
· Carbide solid straight shank enables high-rigidity machining.

Part Number
ST14W-EW15-110
ST14W-EW15-140
ST16W-EW18-100
ST16W-EW18-160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Overall Length L1 Shank Diameter φD Protrusion length (L/D) Machining Diameter φD
(mm)
φD1
(mm)
A
(mm)

฿ 31,881.28

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 151511411015–1814110

฿ 33,579.29

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 151811414015–1814140

฿ 32,384.39

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 181441610018–2216100

฿ 37,604.19

DSW1 CK BORING SYSTEM 1 Piece(s) 7 Day(s) 182041616018–2216160

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Lubrication Hole Y/N Available
Compatible Tip WC02 Features Microminiaturized while keeping the popular φ0.01 mm scale adjustment mechanism intact. Specifications As it only uses the eccentricity of Microquill, it supports high-speed rotation. Carbide solid straight shank enables high-rigidity machining.
Cutting Bit type EN15 Compatible Tip Clamp Screw Set S2S-B