1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EWN Boring Head Set (For Finishing / Round Bit Type)

EWN Boring Head Set (For Finishing / Round Bit Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,175.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A series of 3 types that allow you to choose the head suitable for processing.
·The micron-adjustable ultra-precision head enables difficult small-diameter boring.
·With a full lineup of carbide bit series, it is possible to quickly handle small-diameter deep hole drilling.

Part Number
EWN2-22CK4
EWN2-32CK5
EWN2-50CK6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
Machining Diameter φD
(mm)
Compatible shank CK NO. Mass
(g)
φD1
(mm)
φd
(mm)
S

฿ 28,175.87

DSW CK BORING SYSTEM 1 Piece(s) 7 Day(s) 28.51~22CK425039102.0

฿ 30,588.43

CK BORING SYSTEM 1 Piece(s) Same day 361~32CK550050123.5

฿ 34,422.78

DSW CK BORING SYSTEM 1 Piece(s) 7 Day(s) 451~54CK6110063.5164.5

Loading...

  1. 1

Basic Information

Minimum Processing Diameter φA 1 Application Internal Diameter Lubrication Hole Y/N Available
Features Three types of heads suitable for machining can be selected. Specifications Ultra-precision head that can be adjusted in microns makes small-diameter boring possible. Extensive carbide cutting tool series that can be used for quick small-diameter deep drilling.