1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EWB Round Bit Boring Head (High-Speed Finishing / Manual Balance Adjustment Mechanism Built-In)

EWB Round Bit Boring Head (High-Speed Finishing / Manual Balance Adjustment Mechanism Built-In)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 48,295.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The internal weight can be adjusted manually by turning the balance ring.
· Manual balance adjustment mechanism. 5 μm/φ scale precision diameter adjustment mechanism (EWB2-50 only).

Part Number
EWB2-32CK5
EWB2-50CK6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShank Diameter φD L
(mm)
Machining Diameter φD
(mm)
Compatible shank CK NO. Mass
(g)
φD1
(mm)
φd
(mm)
S

฿ 48,295.74

DSW1 CK BORING SYSTEM 1 Piece(s) 9 Day(s) 50491~32CK565050123.5

฿ 50,814.08

DSW1 CK BORING SYSTEM 1 Piece(s) 9 Day(s) 63.5621 to 50CK6132063.5164.5

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangle) Minimum Processing Diameter φA 1 Application Internal Diameter
Lubrication Hole Y/N Available Features Manual balance adjustment mechanism. Specifications Precision diameter adjustment mechanism with 1 scale of 5 μm/ø. The internal weight can be adjusted manually by turning the balance ring.