1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Tip for C-Cutter【1-10 Pieces Per Package】

Carbide Tip for C-Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 804.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long insert with a parallelogram shape ideal for chamfering is used. [Work Material]Steel, cast iron, aluminum.

 
Part Number
CW1206A
CW1206ADLC
CW1206AZX
CW1909A
CW1909ADLC
CW1909AZX
CW3115A
CW3115ADLC
CW3115AZX
SCW1909A
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSwork material Details Type A B t Number Contained In A Packet Features Set Content

฿ 804.22

DSW1 CK BORING ACCESSORIES 1 Piece(s) 3 Day(s) -SteelNon-Coated6.3512.72.71Uses carbide material equivalent to P30 to prioritize toughness, thus from steel to aluminum, it is very versatile to use.-

฿ 1,574.56

DSW1 CK BORING ACCESSORIES 1 Piece(s) 7 Day(s) -Cast IronDLC Coating6.3512.72.71Thin-film DLC coating that prevents welding in aluminum processing is applied to the base material. This maintains cutting quality and provides an excellent finished surface.-

฿ 1,113.55

DSW1 CK BORING ACCESSORIES 1 Piece(s) 5 Day(s) -Steel / Cast IronZX Coating6.3512.72.71TiN and AlN super multilayer coating for improved steel and cast iron processing speed and extended durability.-

฿ 1,190.00

CK BORING ACCESSORIES 1 Piece(s) Same day -SteelNon-Coated9.52519.054.51Uses carbide material equivalent to P30 to prioritize toughness, thus from steel to aluminum, it is very versatile to use.-

฿ 1,974.39

DSW1 CK BORING ACCESSORIES 1 Piece(s) 7 Day(s) -Cast IronDLC Coating9.52519.054.51Thin-film DLC coating that prevents welding in aluminum processing is applied to the base material. This maintains cutting quality and provides an excellent finished surface.-

฿ 1,321.47

DSW1 CK BORING ACCESSORIES 1 Piece(s) 5 Day(s) -Steel / Cast IronZX Coating9.52519.054.51TiN and AlN super multilayer coating for improved steel and cast iron processing speed and extended durability.-

฿ 1,683.17

DSW1 CK BORING ACCESSORIES 1 Piece(s) 9 Day(s) -SteelNon-Coated15.87531.7571Uses carbide material equivalent to P30 to prioritize toughness, thus from steel to aluminum, it is very versatile to use.-

฿ 3,176.57

DSW1 CK BORING ACCESSORIES 1 Piece(s) 7 Day(s) -Cast IronDLC Coating15.87531.7571Thin-film DLC coating that prevents welding in aluminum processing is applied to the base material. This maintains cutting quality and provides an excellent finished surface.-

฿ 1,970.22

DSW1 CK BORING ACCESSORIES 1 Piece(s) 5 Day(s) -Steel / Cast IronZX Coating15.87531.7571TiN and AlN super multilayer coating for improved steel and cast iron processing speed and extended durability.-

฿ 6,097.00

CK BORING ACCESSORIES 1 Pack(s)

10 Pieces Per Package

Same day 10SteelNon-Coated Set Parts9.52519.054.510Uses carbide material equivalent to P30 to prioritize toughness, thus from steel to aluminum, it is very versatile to use.Affordable 10-Piece Chipset

Loading...

  1. 1

Basic Information

Shape Other