1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type (Part Number)

DSW1 CK BORING ACCESSORIES

C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,801.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Multiple-flute type front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

 
Part Number
ST12-C1012-45B-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipφd D1
(mm)
D2
(mm)
L
(mm)
Protrusion length L1
(mm)
Number of flutes Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Features Face Milling

฿ 5,801.33

DSW1 CK BORING ACCESSORIES 1 Piece(s) 3 Day(s) 12.712993203CM04…10121.03.7A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 45° Peripheral Blade Y/N NA
Details Type Multi-edged

Please check the type/dimensions/specifications of the part ST12-C1012-45B-20 in the C-Cutter Mini, Multi-Flute Front/Back-Chamfering Type series.

Products with similar specification

Part Number
ST12-C1012-45B-35
ST12-C1116-45B-25
ST12-C1116-45B-40
ST16-C1520-45B-50
ST20-C1924-45B-60
ST20-C2232-45B-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipφd D1
(mm)
D2
(mm)
L
(mm)
Protrusion length L1
(mm)
Number of flutes Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Features Face Milling

฿ 6,434.53

1 Piece(s) 3 Day(s) 12.7129108353CM04…10121.03.7A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

฿ 5,810.86

1 Piece(s) 7 Day(s) 17.1129.698254CM05…11160.46.5A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

฿ 6,661.71

1 Piece(s) 5 Day(s) 17.1129.6113404CM05…11160.46.5A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

฿ 6,766.00

1 Piece(s) 3 Day(s) 20.71613.2123504CM05…15200.66.3A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

฿ 7,025.52

1 Piece(s) 7 Day(s) 24.72017.2143604CM05…19240.66.3A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments.-

฿ 7,025.52

1 Piece(s) 5 Day(s) 32.72019.2130504CM10…22320.412.4A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering, reverse surface chamfering, front surface milling, and various other treatments.