(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Multiple-flute type front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.
Part Number |
---|
ST12-C1012-45B-20 |
ST12-C1012-45B-35 |
ST12-C1116-45B-25 |
ST12-C1116-45B-40 |
ST16-C1520-45B-50 |
ST20-C1924-45B-60 |
ST20-C2232-45B-50 |
ST20-C2232-45B-80 |
ST32-C3242-45B-65 |
ST32-C3242-45B-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | φd | D1 (mm) | D2 (mm) | L (mm) | Protrusion length L1 (mm) | Number of flutes | Tip type or model | Minimum Machining Diameter (mm) | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Features | Face Milling |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,801.33 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 3 Day(s) | 12.7 | 12 | 9 | 93 | 20 | 3 | CM04… | 10 | 12 | 1.0 | 3.7 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments. | - | ||
฿ 6,434.53 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 3 Day(s) | 12.7 | 12 | 9 | 108 | 35 | 3 | CM04… | 10 | 12 | 1.0 | 3.7 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments. | - | ||
฿ 5,810.86 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 7 Day(s) | 17.1 | 12 | 9.6 | 98 | 25 | 4 | CM05… | 11 | 16 | 0.4 | 6.5 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments. | - | ||
฿ 6,661.71 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 5 Day(s) | 17.1 | 12 | 9.6 | 113 | 40 | 4 | CM05… | 11 | 16 | 0.4 | 6.5 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments. | - | ||
฿ 6,766.00 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 3 Day(s) | 20.7 | 16 | 13.2 | 123 | 50 | 4 | CM05… | 15 | 20 | 0.6 | 6.3 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments. | - | ||
฿ 7,025.52 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 7 Day(s) | 24.7 | 20 | 17.2 | 143 | 60 | 4 | CM05… | 19 | 24 | 0.6 | 6.3 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments. | - | ||
฿ 7,025.52 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 5 Day(s) | 32.7 | 20 | 19.2 | 130 | 50 | 4 | CM10… | 22 | 32 | 0.4 | 12.4 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering, reverse surface chamfering, front surface milling, and various other treatments. | ○ | ||
฿ 8,587.41 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 7 Day(s) | 32.7 | 20 | 19.2 | 160 | 80 | 4 | CM10… | 22 | 32 | 0.4 | 12.4 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering, reverse surface chamfering, front surface milling, and various other treatments. | ○ | ||
฿ 8,882.91 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 7 Day(s) | 42.7 | 32 | 30.6 | 175 | 65 | 4 | CM10… | 32 | 42 | 0.4 | 12.4 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering, reverse surface chamfering, front surface milling, and various other treatments. | ○ | ||
฿ 10,571.44 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 7 Day(s) | 42.7 | 32 | 30.6 | 211 | 100 | 4 | CM10… | 32 | 42 | 0.4 | 12.4 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering, reverse surface chamfering, front surface milling, and various other treatments. | ○ |
Loading...
Application | Hole Chamfer | Tip angle (θ) | 45° | Peripheral Blade Y/N | NA |
---|---|---|---|---|---|
Details Type | Multi-edged |
How can we improve?
How can we improve?