(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 1-flute type front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.
Part Number |
---|
ST10-C0611-45B-35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | φd | D1 (mm) | D2 (mm) | O.D. φD3 | L (mm) | L1 (mm) | Tip type or model | φCmin1 | φCmin2 | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Offset F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,872.64 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 5 Day(s) | 12.0 | 10 | 7.4 | 9.8 | 96 | 35 | CM05… | 6 | 8 | 11 | 0.4 | 5.5 | 1.1 |
Loading...
Application | Chamfering/Horizontal | Tip angle (θ) | 45° | Peripheral Blade Y/N | NA |
---|---|---|---|---|---|
Number of flutes | 1 |
Please check the type/dimensions/specifications of the part ST10-C0611-45B-35 in the C-Cutter Mini, 1-Flute Front/Back-Chamfering Type series.
Part Number |
---|
ST10-C0409-45B-20 |
ST10-C0608-45B-16 |
ST10-C0611-45B-20 |
ST16-C1222-45B-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | φd | D1 (mm) | D2 (mm) | O.D. φD3 | L (mm) | L1 (mm) | Tip type or model | φCmin1 | φCmin2 | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Offset F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,239.44 | 1 Piece(s) | 7 Day(s) | 9.8 | 10 | 5.4 | 7.7 | 86 | 20 | CM05… | 4 | 6 | 9 | 0.5 | 5.4 | 1.1 | ||
฿ 4,872.64 | 1 Piece(s) | 7 Day(s) | 8.8 | 10 | 5.7 | 5.7 | 78 | 16 | CM04… | 6 | 6 | 8 | 1.0 | 3.8 | 1.55 | ||
฿ 4,239.44 | 1 Piece(s) | 7 Day(s) | 12.0 | 10 | 7.4 | 9.8 | 81 | 20 | CM05… | 6 | 8 | 11 | 0.4 | 5.5 | 1.1 | ||
฿ 6,434.53 | 1 Piece(s) | 7 Day(s) | 22.6 | 16 | 11.0 | 16.9 | 117 | 40 | CM10… | 12 | 12 | 22 | 0.3 | 12.4 | 2.9 |
How can we improve?
How can we improve?