(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 1-flute type front chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
Part Number |
---|
ST10-C0204-45-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip angle (θ) | φd | D1 (mm) | D2 (mm) | L (mm) | L1 (mm) | Tip type or model | Minimum Machining Diameter (mm) | Maximum Machining Diameter (mm) | Hmin1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,872.64 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 7 Day(s) | 45 | 6.3 | 10 | 6 | 88 | 25 | CM04… | 2 | 4 | 0.4 |
Loading...
Application | Chamfering/Horizontal | Peripheral Blade Y/N | NA | Details Type | 1 Blade |
---|
Please check the type/dimensions/specifications of the part ST10-C0204-45-25 in the C-Cutter Mini, 1-Flute Front-Chamfering Type series.
Part Number |
---|
ST10-C0204-45-15 |
ST10-C0207-45-20 |
ST10-C0207-45-35 |
ST16-C0214-30-40 |
ST16-C0515-45-50 |
ST16-C0916-60-40 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tip angle (θ) | φd | D1 (mm) | D2 (mm) | L (mm) | L1 (mm) | Tip type or model | Minimum Machining Diameter (mm) | Maximum Machining Diameter (mm) | Hmin1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,239.44 | 1 Piece(s) | 3 Day(s) | 45 | 6.3 | 10 | 6 | 78 | 15 | CM04… | 2 | 4 | 0.4 | ||
฿ 4,239.44 | 1 Piece(s) | 3 Day(s) | 45 | 8.1 | 10 | 7.8 | 81 | 20 | CM05… | 2 | 7 | 0.4 | ||
฿ 4,872.64 | 1 Piece(s) | 5 Day(s) | 45 | 8.1 | 10 | 7.8 | 96 | 35 | CM05… | 2 | 7 | 0.4 | ||
฿ 5,463.62 | 1 Piece(s) | 7 Day(s) | 30 | 15.9 | 16 | 15.4 | 105 | 40 | CM10… | 2 | 14 | 0.2 | ||
฿ 5,463.62 | 1 Piece(s) | 7 Day(s) | 45 | 15.8 | 16 | 15.2 | 122 | 50 | CM10… | 5 | 15 | 0.4 | ||
฿ 5,463.62 | 1 Piece(s) | 3 Day(s) | 60 | 16.5 | 16 | 15.6 | 105 | 40 | CM10… | 9 | 16 | 0.8 |
How can we improve?
How can we improve?