1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
C-Cutter Mini, 1-Flute Front-Chamfering Type (Part Number)

DSW1 CK BORING ACCESSORIES

C-Cutter Mini, 1-Flute Front-Chamfering Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,239.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 1-flute type front chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.

 
Part Number
ST10-C0204-45-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)

฿ 4,239.44

DSW1 CK BORING ACCESSORIES 1 Piece(s) 3 Day(s) 456.31067815CM04…240.4

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Peripheral Blade Y/N NA Details Type 1 Blade

Please check the type/dimensions/specifications of the part ST10-C0204-45-15 in the C-Cutter Mini, 1-Flute Front-Chamfering Type series.

Products with similar specification

Part Number
ST10-C0204-45-25
ST10-C0207-45-20
ST10-C0207-45-35
ST16-C0214-30-40
ST16-C0515-45-50
ST16-C0916-60-40
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTip angle (θ) φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)

฿ 4,872.64

1 Piece(s) 7 Day(s) 456.31068825CM04…240.4

฿ 4,239.44

1 Piece(s) 3 Day(s) 458.1107.88120CM05…270.4

฿ 4,872.64

1 Piece(s) 5 Day(s) 458.1107.89635CM05…270.4

฿ 5,463.62

1 Piece(s) 7 Day(s) 3015.91615.410540CM10…2140.2

฿ 5,463.62

1 Piece(s) 7 Day(s) 4515.81615.212250CM10…5150.4

฿ 5,463.62

1 Piece(s) 3 Day(s) 6016.51615.610540CM10…9160.8