(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Tap pilot hole and bolt hole front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.
Part Number |
---|
ST16-CM16-45B-37 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details Type | φd | D1 (mm) | D2 (mm) | L (mm) | L1 (mm) | Tip type or model | φCmin1 | φCmin2 | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Offset F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,476.61 | DSW1 CK BORING ACCESSORIES | 1 Piece(s) | 7 Day(s) | - | 17.6 | 16 | 13.5 | 110 | 37 | CM05… | 11.8 | 13.8 | 16.8 | 0.5 | 5.4 | 2.05 |
Loading...
Application | Hole Chamfer | Tip angle (θ) | 45° | Peripheral Blade Y/N | NA |
---|
Please check the type/dimensions/specifications of the part ST16-CM16-45B-37 in the C-Cutter Mini, Tap and Bolt Hole Type series.
Part Number |
---|
ST12-CM12-45B-29 |
ST12-CM12-45B-53 |
ST16-CM14-45B-33 |
ST16-CM16-45B-69 |
ST20-CM18-45B-42 |
ST20-CM18-45B-78 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Details Type | φd | D1 (mm) | D2 (mm) | L (mm) | L1 (mm) | Tip type or model | φCmin1 | φCmin2 | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Offset F |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,623.19 | 1 Piece(s) | 7 Day(s) | - | 13.4 | 12 | 9.7 | 102 | 29 | CM05… | 7.6 | 10.0 | 12.6 | 0.5 | 5.2 | 1.85 | ||
฿ 8,291.92 | 1 Piece(s) | 7 Day(s) | Long Type | 13.4 | 12 | 9.7 | 126 | 53 | CM05… | 7.6 | 10.0 | 12.6 | 0.5 | 5.2 | 1.85 | ||
฿ 8,291.92 | 1 Piece(s) | 7 Day(s) | - | 15.5 | 16 | 11.5 | 107 | 33 | CM05… | 9.7 | 11.8 | 14.7 | 0.5 | 5.3 | 2.00 | ||
฿ 9,516.11 | 1 Piece(s) | 7 Day(s) | Long Type | 17.6 | 16 | 13.5 | 142 | 69 | CM05… | 11.8 | 13.8 | 16.8 | 0.5 | 5.4 | 2.05 | ||
฿ 8,882.91 | 1 Piece(s) | 7 Day(s) | - | 19.7 | 20 | 14.9 | 126 | 42 | CM05… | 13.9 | 15.2 | 18.9 | 0.5 | 5.7 | 2.40 | ||
฿ 10,444.80 | 1 Piece(s) | 7 Day(s) | Long Type | 19.7 | 20 | 14.9 | 162 | 78 | CM05… | 13.9 | 15.2 | 18.9 | 0.5 | 5.7 | 2.40 |
How can we improve?
How can we improve?