1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Cutter Mini, Tap and Bolt Hole Type (Part Number)

DSW1 CK BORING ACCESSORIES

C-Cutter Mini, Tap and Bolt Hole Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,363.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tap pilot hole and bolt hole front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

 
Part Number
ST20-CM20-45B-46
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F

฿ 8,882.91

DSW1 CK BORING ACCESSORIES 1 Piece(s) 7 Day(s) -21.82016.912946CM05…16.017.221.00.55.82.45

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 45° Peripheral Blade Y/N NA

Please check the type/dimensions/specifications of the part ST20-CM20-45B-46 in the C-Cutter Mini, Tap and Bolt Hole Type series.

Products with similar specification

Part Number
ST12-CM10-45B-25
ST12-CM10-45B-45
ST12-CM12-45B-29
ST12-CM12-45B-53
ST16-CM14-45B-33
ST20-CM20-45B-86
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetails Type φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F

฿ 7,363.23

1 Piece(s) 7 Day(s) -11.3128.09925CM05…5.58.310.50.55.01.65

฿ 8,291.92

1 Piece(s) 7 Day(s) Long Type11.3128.011945CM05…5.58.310.50.55.01.65

฿ 7,623.19

1 Piece(s) 7 Day(s) -13.4129.710229CM05…7.610.012.60.55.21.85

฿ 8,291.92

1 Piece(s) 7 Day(s) Long Type13.4129.712653CM05…7.610.012.60.55.21.85

฿ 8,291.92

1 Piece(s) 7 Day(s) -15.51611.510733CM05…9.711.814.70.55.32.00

฿ 10,444.80

1 Piece(s) 7 Day(s) Long Type21.82016.916986CM05…16.017.221.00.55.82.45