1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Cutter Boy

DSW1 C CUTTER BOY

C-Cutter Boy
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,749.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Ideal for chamfering work on a desktop drill press
・ Carbide throw-away insert enables clean chamfering
・ Carbide guide prevents chattering, anyone can work easily

 
Part Number
ST12B-C0525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,749.40

DSW1 C CUTTER BOY 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 45 work material general steel / Cast Iron / Aluminum
Peripheral Blade Y/N NA Minimum Pilot Hole Diameter φD1 5 Number of flutes 1
Maximum Machining Diameter(mm) 25 Shank diameter (φ)(mm) 12 Set content and accessories Throw-Away Tip x 1
blade diameter(mm) 27 Length under neck(mm) 38 Shank length(mm) 45
Mass(g) 200

Please check the type/dimensions/specifications of the part ST12B-C0525 in the C-Cutter Boy series.