(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Back counterboring cutter designed according to cap bottle sizes.
· It can be easily programmed by simply shifting the position of the center of the machine spindle and the center of the pilot hole, then inserting it.
Part Number |
---|
ST16-BFM6/11-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Countersink diameter φD (mm) | φD1 (mm) | Minimum Pilot Hole Diameter φD2 (mm) | L (mm) | L1 (mm) | L2 (mm) | Offset F (mm) | Tip type or model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,967.34 | DSW1 BF CUTTER | 1 Piece(s) | 7 Day(s) | 11 | 16 | 6.5 | 102 | 12 | 9 | 2.40 | CM0502 |
Loading...
Coolant System | Center Through |
---|
Please check the type/dimensions/specifications of the part ST16-BFM6/11-12 in the BF Cutter series.
Part Number |
---|
ST16-BFM10/17.5-25 |
ST16-BFM12/20-36 |
ST16-BFM8/14-20 |
ST20-BFM14/23-49 |
ST20-BFM16/26-56 |
ST32-BFM24/39-84 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Countersink diameter φD (mm) | φD1 (mm) | Minimum Pilot Hole Diameter φD2 (mm) | L (mm) | L1 (mm) | L2 (mm) | Offset F (mm) | Tip type or model |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,078.00 | 1 Piece(s) | 7 Day(s) | 17.5 | 16 | 10.5 | 112 | 25 | 10 | 3.65 | CM0502 | ||
฿ 11,204.65 | 1 Piece(s) | 7 Day(s) | 20 | 16 | 13 | 122 | 36 | 10 | 3.65 | CM0502 | ||
฿ 11,300.82 | 1 Piece(s) | 7 Day(s) | 14 | 16 | 8.5 | 108 | 20 | 9 | 2.90 | CM0502 | ||
฿ 12,935.40 | 1 Piece(s) | 7 Day(s) | 23 | 20 | 15 | 136 | 49 | 10 | 4.15 | CM0502 | ||
฿ 14,159.59 | 1 Piece(s) | 7 Day(s) | 26 | 20 | 17 | 142 | 56 | 10 | 4.65 | CM0502 | ||
฿ 15,849.48 | 1 Piece(s) | 7 Day(s) | 39 | - | 25 | 214 | 20 | - | 7.3 | CC□□09… |
How can we improve?
How can we improve?